We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV69K72A

PCI1003 PMIC Power Subsystem

Overview

The MCP16701A is a Power Management Integrated Circuit (PMIC) designed for the PCI100x Switchtech family, operating with an input voltage range of 2.7V to 5.5V. For this application, it has been pre-configured to provide the 3.3V (1.5A), 1.8V (3A) and 2x 0.8125V (1x 4.5A and 1x 3A) rails needed by the PCI1003 Switch. To expand the input voltage, the MCP16701A is supplied by the MCP16363 Buck (configured to deliver 5V (3A)).

The PCI1003 PMIC Power Board includes reverse battery protection, overvoltage and overcurrent protection.

 

  • Input voltage range: 12V typ. (13V max.)
  • High Accuracy Output voltages:
    • VDDAUX: 3.3V, 1.5A
    • VDDIO: 1.8V, 3A
    • VDDP_0V8: 0.8125V, 3A
    • VDD_0V8: 0.8125V, 4.5A
    • VDD5V_PMIC: 5V , 3A (intermediate rail)
  • Sequenced rails startup to ensure proper power up of the PCI1003 Switch
  • 2.33MHz Switching Frequency Forced PWM Mode for low-ripple output rail, for the MCP16701A PMIC rails
  • 2.2MHz Switching Frequency for the MCP16363 rail with dithering for improved EMI
  • Fault Management through the nRSTO and nINTO pins with LED indicators
  • Thermal protection for both power devices
  • Overcurrent protection for both power devices
PM-26-111743-260211-NCS-PHOTO-EV69K72A-PCI1003-PMIC-Power-Subsystem-Angle3-Transparent.png PM-26-111743-260211-NCS-PHOTO-EV69K72A-PCI1003-PMIC-Power-Subsystem-Front-Transparent.png PM-26-111743-260211-NCS-PHOTO-EV69K72A-PCI1003-PMIC-Power-Subsystem-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PCI1003 PMIC Power Subsystem (EV69K72A) BOM Board Design Files Download
PCI1003 PMIC Power Subsystem (EV69K72A) GERBERS Board Design Files Download
PCI1003 PMIC Power Subsystem (EV69K72A) Schematic Board Design Files Download
PCI1003 PMIC Power Subsystem (EV69K72A) Altium files Board Design Files Download
EV69K72A EU Declaration of Conformity Certifications Download
EV69K72A EU REACH Statement Certifications Download
EV69K72A UK Declaration of Conformity Certifications Download
EV69K72A China RoHS Certificate Certifications Download
PCI1003 PMIC Power Board User Guide User Guides Download

Live Chat

Need Help?

Privacy Policy