AVR® MCU IoT Home Automation Kit
What Will You Create?
Streamline the development of your next smart home project with the AVR® MCU IoT Home Automation Kit from Digi-Key. This kit provides all the components you need to bring your Internet of Things (IoT) project to life. It includes Adafruit’s 324 stepper motor, MikroElektronika’s Stepper 2 click and our AVR-IoT WG Development Board so you can quickly and efficiently send data to the Google Cloud IoT platform and translate that data into intelligent movement.
The AVR-IoT WG Development Board comprises three main components to create a smart, connected and secure intelligent home application: a powerful AVR ATmega4808 microcontroller, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller. No external hardware is necessary to program or debug this development board, making this kit a truly plug-and-play experience.
The kit also contains getting started tutorials, video walkthroughs, two example applications and printable 3D models. It has everything you need to get started with creating your very own home automation maker projects. While some ideas for projects are available, the possibilities are only limited by your imagination.
Four Easy Steps to Getting Started
These Getting Started video tutorials will help you kick-start your home automation project development. They will guide you step-by-step through the process of connecting and interfacing all the components and getting the complete environment up and running.
Step 1: Watch the Getting Started Video
Step 2: Watch the Writing Code Video
Step 3: Watch the Basic Stepper Motor Theory Video
Step 4: Watch the Stepper 2 click Driver Video
Smart Home Example Projects and Tutorials
Once you have completed the getting started section, you will be ready to start creating your very own home automation projects. We have assembled a few example projects here to help inspire you. Just follow the instructions in the user guides to implement them yourself.
Weather Clock
A weather clock incorporates a clock face and a clock hand to display the weather forecast for a given location. The location data is sent to a weather service via the cloud, the forecast for the upcoming hours is calculated and the information is sent back to the device to then be displayed by the position of the clock hand. Find out how easy it is to build your own weather clock.
Automatic Window Blinds
Many of us have window blinds at home, but how many of us can control them from the cloud? This project will guide you through the process of creating automatic blinds and includes instructions on controlling the motor, tips and tricks and even a 3D model of a miniature set of blinds that you can print and control. Once you are done with the tutorial, maybe you’ll want to take it a step further and implement this project on the blinds in your own home.
Voice Control with Google Assistant
Leverage the power of the Google Cloud Platform and add voice control to your home automation project. Find out how to configure your project to integrate voice commands into a Google Home Assistant-enabled device.
Show Us What You Made
Sharing is caring. We would love to see what you have made with the IoT Home Automation Kit, so we encourage you to share your project with the community on Digi-Key's Maker.io site. Send us an email at mymicrochipdevice@microchip.com and include a link to your project and we will review and possibly share it on our social media accounts