Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1631HV Multi-Chemistry Battery Charger Reference Design_2

Part Number: MCP1631RD-MCC2

Summary:

The MCP1631HV Multi-Chemistry reference design board is used to charge one to five NiMH or NiCd batteries, charge one or two cell Li-Ion batteries, or drive one or two 1W LEDs. The board uses the MCP1631HV high speed analog PWM and PIC16F883 to generate the charge algorithm for NiMH, NiCd or Li-Ion batteries. The MCP1631HV Multi-Chemistry Battery Charger is used to evaluate Microchip’s View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Input Operating Voltage Range - +5.3V to +16V
    • Maximum of 2A Charge Current for single cell Li-Ion
    • Charge NiMH, NiCd or Li-Ion Chemistries
    • Charge 1 cell or 2 cell Li-Ion Batteries in Series
    • Charge 1 cell to 5 cell NiMH or NiCd Batteries in Series
    • Drive one or two 1 Watt LEDs in series.
    • Select Chemistry and Cells using push-buttons
    • ON/OFF switch
    • Charge Status Indication
    • Programmable Charge Profile
    • Programmable Overvoltage Shutdown (1.8V/Cell for NiMH/NiCd or 4.4V/Cell for Li-Ion)
    • Complete “C” source code is provided

Summary

The MCP1631HV Multi-Chemistry reference design board is used to charge one to five NiMH or NiCd batteries, charge one or two cell Li-Ion batteries, or drive one or two 1W LEDs. The board uses the MCP1631HV high speed analog PWM and PIC16F883 to generate the charge algorithm for NiMH, NiCd or Li-Ion batteries. The MCP1631HV Multi-Chemistry Battery Charger is used to evaluate Microchip’s MCP1631HV in a SEPIC power converter application.

Package Contents

The MCP1631HV Multi-Chemistry reference design board is used to charge one to five NiMH or NiCd batteries, charge one or two cell Li-Ion batteries, or drive one or two 1W LEDs. The board uses the MCP1631HV high speed analog PWM and PIC16F883 to generate the charge algorithm for NiMH, NiCd or Li-Ion batteries. The MCP1631HV Multi-Chemistry Battery Charger is used to evaluate Microchip’s MCP1631HV in a SEPIC power converter application.