Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Curiosity Nano Touch Adapter

Part Number: AC80T88A

Summary:

The Microchip Curiosity Nano Touch Adapter is a hardware extension platform to ease the connection between Curiosity Nano kits and Xplained Pro touch extension boards.

The Curiosity Nano Touch Adapter bridges from the Curiosity Nano MCU kits to the XPRO connected touch extension boards.

  • QT7 Xplained Pro Extension Kit  (

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Curiosity Nano footprint.

    • One power LED
    • Two Xplained Pro Extension header
    • Power options
      • USB powered from the Curiosity Nano kit
      • Alternative external power input such as Battery powered

Summary

The Microchip Curiosity Nano Touch Adapter is a hardware extension platform to ease the connection between Curiosity Nano kits and Xplained Pro touch extension boards.

The Curiosity Nano Touch Adapter bridges from the Curiosity Nano MCU kits to the XPRO connected touch extension boards.

  • QT7 Xplained Pro Extension Kit  (ATQT7-XPRO) -  buttons, slider, self capacitive sensing
  • QT8 Xplained Pro Extension Kit (AC164161) - 2D touchpad
  • T10 Xplained Pro Extension Kit (AC47H23A) - buttons, slider, mutual capacitive sensing, Boost Mode Touch

    Its similar in purpose as the Curiosity Nano Base for Click boards™ (AC164162) yet focused on touch extension boards.

Package Contents

  • One Curiosity Nano Touch Adapter evaluation kit
  • Two 28-pin female headers
  • Two 28-pin male headers