We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

DNH03

Title
Title
Alternate Use of the HV9922 as an Off-line, Non-isolated, 50 to 100 mA Auxiliary Power Supply
Name
Name
DNH03
Date
Date
06/24/2015
Description
Description
The HV9922 was originally designed to be a high voltage switching-converter for driving LEDs at a fixed, regulated, 50mA output current. It has found use as an off-line, non-isolated, 50mA auxiliary power supply. It will operate from 80 to 240VAC, is stable with open and short circuit loads, and since there is no feedback loop, it is unconditionally stable.

Silicon Products


Description
Product
Description
HV9922
3-PIN Switch Mode LED Lamp Driver IC
HV9922 3-PIN Switch Mode LED Lamp Driver IC

Live Chat

Need Help?

Privacy Policy