We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA320002-2

PIC32MX450/470 PLUG IN MODULE


This PIM can be used to evaluate the following MCUs:
PIC32MX470F512L
PIC32MX470F512H
PIC32MX370F512L
PIC32MX370F512H
PIC32MX450F256L
PIC32MX450F256H
PIC32MX350F256L
PIC32MX350F256H
PIC32MX450F128L
PIC32MX450F128H
PIC32MX350F128L
PIC32MX350F128H
PIC32MX430F064L
PIC32MX430F064H
PIC32MX330F064L
PIC32MX330F064H

Overview


Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The capabilities of PIC32MX3/MX4 family of devices can be demonstrated using the PIC32MX450/470 PIM using Explorer 16 development board. It enables USB development with the PIC32MX4XX series.

Documentation


Title
Document Id
PIC32MX470F512L 100-pin to 100-pin TQFP USB Plug-In Module (PIM) IS Download 1118abbf-f30f-47c7-9d24-b3761e538bf6
PIC32MX450F256L 100-pin to 100-pin TQFP USB Plug-In Module (PIM) IS Download 56d76db5-4b57-46ca-bd0d-4c0906f78361