Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MOSFET-LINEAR-600V

600V Linear MOSFET

Status: In Production

Features:

  • High Current &>200V>100msec
  • Used as a variable power resistor
  • Soft start application (limit surge currents)
  • Linear amplifier circuit
  • Active loads above 200 volts such as DC dynamic loads for testing power supplies, batteries, fuel cells, etc.
  • High voltage, high current constant current sources.
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

Linear Mosfets are optimized for applications operating in the Linearregion where concurrent high voltage and high current can occur atnear DC conditions (>100 msec)

Additional Features
    • High Current &>200V>100msec
    • Used as a variable power resistor
    • Soft start application (limit surge currents)
    • Linear amplifier circuit
    • Active loads above 200 volts such as DC dynamic loads for testing power supplies, batteries, fuel cells, etc.
    • High voltage, high current constant current sources.

Documents

Jump to:

Board Design Files


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
APL602B2G
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APL602J
29.20000
0.046300
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
APL602LG
6.200000
0.013300
N/A
N/A
4.90x20.00x46.58 mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy