Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

FREDFET-400V

400V FREDFET

Status: In Production

Features:

  • Power Semiconductors, Power Modules and RF Power MOSFETs Catalog
  • Eliminating Parasitic Oscillation between Parallel MOSFETs
  • High Frequency Resonant Half Bridge
  • Improved Power MOSFETS Boost Efficiency IN A 3.5kw Single Phase PFC
  • Introduction to MOSFETs
  • Latest Technology PT IGBTs vs. Power MOSFETs
  • Making Use of Gate Charge Information In MOSFET and IGBT Data Sheets
  • Optimizing MOSFET and IGBT Gate Current to Minimize dv/dt Induced Failures in SMPS Circuits
  • Turn Off Snubber Design for High Frequency Modules
  • VDS(on) VCE(sat) Measurement
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

Power MOS 7®is a low loss, high voltage, N-Channel enhancement mode power MOSFETS

Additional Features
    • Power Semiconductors, Power Modules and RF Power MOSFETs Catalog
    • Eliminating Parasitic Oscillation between Parallel MOSFETs
    • High Frequency Resonant Half Bridge
    • Improved Power MOSFETS Boost Efficiency IN A 3.5kw Single Phase PFC
    • Introduction to MOSFETs
    • Latest Technology PT IGBTs vs. Power MOSFETs
    • Making Use of Gate Charge Information In MOSFET and IGBT Data Sheets
    • Optimizing MOSFET and IGBT Gate Current to Minimize dv/dt Induced Failures in SMPS Circuits
    • Turn Off Snubber Design for High Frequency Modules
    • VDS(on) VCE(sat) Measurement

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
APT4014BVFRG
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT4020BVFRG
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy