Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN3495

Title:
Using PL485 to Implement a Fully Featured G3-PLC/PRIME Modem
Name:
AN3495
Date:
05/12/2020
Description:
The PL485 is a fully programmable Power Line Communication (PLC) System On Chip (SOC). It is able to run any narrowband-PLC (NB-PLC) protocol in the frequency band up to 500 kHz. By means of selecting the proper firmware, the PL485 is able to support applications requiring basic connectivity (point to point, star) or complex PLC networks (mesh topologies with routing).
 
Application Notes & Source Code
 Last Updated
Size
 
  AN3495
  05/12/2020
  541KB
Silicon Products