TB070
Title:
rfRXD0420 Receiver Module
Description:
The rfRXD0420 Receiver Module (see Figure 1) is a low cost, high performance UHF short-range radio ASK receiver design using the Microchip Technology The module design is suitable for:
? Wireless remote command and control
? Remote Keyless Entry (RKE)
? Security systems
? Low power telemetry applications
The specifics of the receiver module design are:
? Single channel, fixed frequency at 315 MHz and
433.92 MHz
? ASK modulation
? Signal rate: 4800 baud
Schematics, PCB layout, and Bill-of-Materials (BOM) are provided in the following sections. Gerber files are available on the rfPIC? Development Kit 1 CD-ROM.
Keywords:
rfRXD0420, Receiver Module,