Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN736

Title:
An I2C Network Protocol for Environmental Monitoring
Name:
AN736
Date:
03/14/2004
Author:
Stephen Bowling, Richard L. Fischer
Description:
Communication network systems are rapidly growing in size and complexity. These systems have many high speed integrated circuits with critical operating parameters and must provide extremely reliable service with zero down time. To maintain the performance of these systems, adequate environmental monitoring must be performed, so a failure or a data trend leading to a potential failure can be rapidly identified. Furthermore, this monitoring must be performed cheaply to keep system costs low.
Keywords:
DS00736A, AN736 Application Note
 
Application Notes & Source Code
 Last Updated
Size
 
  AN736
  03/14/2004
  467KB
  AN736 Source Code - An I2C Network Protocol for Environmental Monitoring
  02/22/2005
  39KB
Silicon Products