Microchip Technology Inc

PIPELINED ADC

Microchip Technology continues to expand its presence in the market of high-performance and high-speed Analog-to-Digital Converters (ADCs) while leaping past existing solutions with industry-leading integration of digital processing functions. These new ADCs are ideal for many communication systems, industrial and other applications. It was only natural the company that mastered microcontrollers would bring you a small ADC with massive abilities.

 

Single-Channel
ADC

MSLDboard1

ADM00735 & ADM00506

The MCP37x10-200, 12-Bit, 200Msps ADC Single Channel Evaluation Board demonstrates the performance of the single-channel MCP37D10 High-Speed Pipeline ADC device with integrated digital down-converter. This board is to be used in conjunction with the MCP37XXX High-Speed Pipeline ADC Capture Card (ADM00506).

The MCP37xxx High-Speed Pipeline ADC Data Capture Card is an FPGA-based memory buffer for the digital data received from, and is used in conjunction with, the MCP37xxx High-Speed ADC Evaluation Boards.

 
 

Multi-Channel
ADC

msldboard2

ADM00707 & ADM00506

The MCP37x1x-200, 12-Bit 200Msps ADC Evaluation Board demonstrates the performance of the MCP37x1x High-Speed Pipeline ADC device family. The board features up to 8 analog inputs that interface to the on-chip analog mux in front of the 200 Msps pipeline ADC. This board is to be used in conjunction with the MCP37XXX High-Speed Pipeline ADC Capture Card (ADM00506).

The MCP37xxx High-Speed Pipeline ADC Data Capture Card is an FPGA-based memory buffer for the digital data received from, and is used in conjunction with, the MCP37xxx High-Speed ADC Evaluation Boards.