Building Block Solutions (BBS) for Automotive Low Drop-Out (LDO) Linear Regulators Board — FAQ
What is the BBS – Automotive LDO regulators board?
The Building Block Solutions – Automotive Low Drop-Out (LDO) board is a modular demonstration platform designed to evaluate and demonstrate several of our LDO linear regulators. It consists of nine independent submodules, each using a different LDO so you can test, compare and integrate solutions into your designs.
What do I need to use the board?
The board is fully assembled and teste. For evaluation, you need an external laboratory power supply, a multimeter and an external load.
What are the nine submodules and what do they do?
The board includes these submodules, with typical configuration shown in the user guide:
BBS1 – MCP1722: Dual-output high-voltage LDO: 24V input, 50 mA output for both channels, 10V and 3.3V output voltages, low quiescent current, short-circuit current foldback protection, extended junction temperature range (-40°C to + 150°C), power-good monitoring for both outputs
BBS2 – MAQ5283: High-voltage LDO: 100V input, 20 mA output, 3V output voltage, adjustable between 1.23V to 5.5V, low quiescent current, high Power-Supply Rejection Ratio (PSRR) (75 dB at 10 kHz)
BBS3 – MCP178: High-voltage LDO: 48V input, 80 mA output, 5V output voltage, adjustable between 1.3V to 5V, low quiescent current, short-circuit current foldback protection, extended junction temperature range (-40°C to +150°C)
BBS4 – MCP1826S: High-current LDO: 6V input, 1A output, 5V output voltage, stable with only a 1 μF ceramic capacitor
BBS5 – MCP1825S: Low-voltage LDO: 5V input, 500 mA output, 1.8V output voltage, stable with only a 1 μF ceramic capacitor
BBS6 – MAQ5300: Very low drop-out linear regulator: 5.5V input, 300 mA output, 3.3V output voltage, very low drop-out voltage (200 mV at full load)
BBS7 – MCP1726: High-current LDO: 4.5V input, 1A output, 3.3V output voltage, adjustable between 0.8V to 5V, stable with only a 1 μF ceramic capacitor, power-good monitoring
BBS8 – MIC5233: High-voltage LDO: 12V input, 50 mA output, 1.8V output voltage, reverse battery and reverse leakage protection
BBS9 – MCP1793: High-voltage LDO: 24V input, 100 mA output, 5V output voltage, short-circuit current foldback protection, extended junction temperature range (-40°C to +150°C)
What applications or use cases is this kit designed for?
The Building Block Solutions – Automotive LDO regulators board supports use cases including:
Rapid prototyping and evaluation of automotive LDO regulators.
Educational tool for understanding low drop-out linear regulators
Reference designs for integrating Microchip Technology Inc. automotive LDO regulators into custom designs
Why is this kit useful for rapid prototyping?
The Building Block Solutions – Automotive LDO(BB58Y01A) board accelerates prototyping by providing preconfigured LDO submodules that can be evaluated and compared without requiring board design or assembly.
How do I decide which submodule to use?
Select the submodule that best matches your voltage, current and feature requirements:
For low-voltage rails derived from automotive battery inputs (12V, 24V or 48V) use high-voltage options (BBS1/BBS2/BBS3/BBS8/BBS9).
For higher current requirements, use high-current options (BBS4, BBS5 or BBS7).
For low drop-out and improved efficiency at low headroom, useBBS6.
How do I power up the sub-modules?
Use the following procedure:
Connect the power supply to the input terminals of the selected submodule (see Figure 1‑1 in the user guide)
Connect the load to VOUT (+) and GND (–)
EN is pulled high by default through a resistor
Turn on the supply and monitor VOUT with a voltmeter; the output should remain close to the nominal value over the operating range
What “nominal outputs” are pre-configured on the board?
The guide lists the nominal outputs:
1.8V (BBS5 and BBS8)
3V (BBS2)
3.3V (BBS1, BBS6 and BBS7)
5V (BBS3,BBS4 and BBS9)
10V (BBS1)
What are the input voltage ranges for each sub-module?
From Table 1‑1 in the user’s guide:
BBS1 (MCP1722): 11V–24V
BBS2 (MAQ5283): 6V–100V
BBS3 (MCP1781): 6V–48V
BBS4 (MCP1826S): 5.5V–6V
BBS5 (MCP1825S): 2.1V–5.5V
BBS6 (MAQ5300): 3.5V–5.5V
BBS7 (MCP1726): 3.8V–4.5V
BBS8 (MIC5233): 3.5V–12V
BBS9 (MCP1793): 6.2V–24V
What are the maximum output currents for each sub-module?
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}