Date of Disclosure: 2/25/2024
Affected Product: GridTime™ 3000 GNSS Time Server
Exploitation of the vulnerability could allow an attacker to gain full access to the clock, allowing them to see potentially sensitive configuration details or interfere with the operation of the unit.
Upgrade GridTime 3000 device to the latest firmware.
As of firmware release, 1.0r4.00, if the redirection URL is found to be invalid, the server will no longer grant an authentication token and prevent a user's access token from being intercepted by a third party.
Reported by Michael Messner and Benedikt Kühne from Siemens Energy.
It is strongly recommended that all customers upgrade GridTime 3000 devices to firmware version 1.0r4.00.
Live Chat