With a growing offering of broadcast and on-demand entertainment services, consumers are widely adopting IP Set-Top Box (STB) platforms to enjoy these services. An IP STB provides digital television services via internet protocol (IP) traffic over a broadband network infrastructure. This IP traffic is commonly transported using an Ethernet based connectivity.
A low cost IP STB supporting basic functionality uses a single Ethernet connection enabled using an Ethernet PHY device, while a premium IP STB supporting enhanced functionality uses multiple Ethernet connections for delivery of interactive and broadcast services enabled using an Ethernet switch device. For both types of IP STB platforms, an Ethernet based network connection is essential for delivery of high-quality and high-definition content.
We offer a broad, industry-leading portfolio of high-performance 10/100 Mbps and 10/100/1000 Mbps Ethernet PHY and switch solutions that offer optimized application features, have a small footprint and leverage the innovative EtherGREEN™ platform to provide flexible options to minimize power consumption for emerging IP STB applications.
Product | Status | 5K Pricing | Automotive Grade | Ethernet Bandwidth | MAC | PHY | TX/RX RAM Buffer(Bytes) | Interrupt Pin | LEDs | Op. Voltage (V) | No Downstream Ethernet/USB Ports | Interface | I/O Pins | Wake-on-LAN | EEE | Temp Range Min.(° C) | Temp Range Max.(° C) | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LAN7430 | In Production | $3.93 | No | 10/100/1000Mbps | Yes | Yes | No | 4 | 3.3 | Ethernet x1 | PCIe 3.1 at 2.5GT/s | Yes | -40 | 85 | 48/VQFN | |||
LAN7431 | In Production | $3.57 | No | 10/100/1000Mbps | Yes | No | No | 4 | 3.3 | RGMII x1 | PCIe 3.1 at 2.5GT/s | No | -40 | 105 | 72/VQFN | |||
LAN7500 | In Production | $3.99 | No | 10/100/1000Mbps | Yes | Yes | No | 5 | 3.3 | Ethernet x1 | USB2.0 | 0 | Yes | No | -40 | 85 | 56/VQFN | |
LAN7800 | In Production Consider: LAN7850, LAN7801 | $4.54 | No | 10/100/1000Mbps | Yes | Yes | No | 4 | 3.3 | Ethernet x1 | USB 3.1 Gen 1 | Yes | -40 | 85 | 48/VQFN | |||
LAN7801 | In Production | $4.15 | No | 10/100/1000Mbps | Yes | No | No | 4 | 3.3 | RGMII x1 | USB 3.1 Gen 1 | Yes | -40 | 105 | 64/VQFN | |||
LAN7850 | In Production | $4.02 | No | 10/100/1000Mbps | Yes | Yes | No | 4 | 3.3 | Ethernet x1 | USB 2.0 or HSIC | Yes | -40 | 85 | 56/VQFN | |||
LAN89530 | In Production Consider: LAN89730 | $5.87 | Yes | 10/100Mbps | Yes | Yes | Yes | 3 | 3.3 | Ethernet x1 | USB 2.0 | 0 | No | No | -40 | 85 | 56/VQFN | |
LAN89730 | In Production Consider: LAN89530 | $5.87 | No | 10Base-T/ 100Base-TX | Yes | Yes | Yes | 3 | 3.3 | Ethernet x1 | USB2.0 (HSIC), MII | 0 | No | No | -40 | 85 | 56/VQFN | |
LAN9500 | Mature Product Consider: LAN9500A | Call for pricing | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1 | USB2.0 | 0 | Yes | No | -40 | 85 | Please call for package information | |
LAN9500A | In Production Consider: LAN7850, LAN7800 | $2.68 | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1 | USB2.0 | 0 | Yes | No | -40 | 85 | 56/VQFN | |
LAN9512 | In Production Consider: LAN9513, LAN9514 | $3.59 | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1, USB2.0 x2 | USB2.0 | 0 | Yes | No | -40 | 85 | 64/QFN | |
LAN9513 | In Production Consider: LAN9514 | $3.87 | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1, USB2.0 x3 | USB2.0 | 0 | Yes | No | -40 | 85 | 64/QFN | |
LAN9514 | In Production | $4.21 | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1, USB2.0 x4 | USB2.0 | 0 | Yes | No | -40 | 85 | 64/QFN | |
LAN9730 | In Production Consider: LAN7850 | $3.13 | No | 10/100Mbps | Yes | Yes | Yes | 3 | 3.3 | Ethernet x1 | USB2.0 (HSIC), MII | 0 | No | No | -40 | 85 | 56/VQFN |
Product | Status | 5K Pricing | Automotive Grade | Ethernet Bandwidth | Interface | MAC | PHY | Fiber Support | TX/RX RAM Buffer(Bytes) | Interrupt Pin | IEEE 1588 | WOL | EEE | LEDs | Cable Diag | Op. Voltage (V) | Vdd I/O (V) | Temp Range Min.(° C) | Temp Range Max.(° C) | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ENC28J60 | In Production | $2.23 | No | 10Mbps | SPI | Yes | Yes | No | 8K | 1 | No | No | No | 2 | No | 0 | 3.3 | -40 | 85 | 28/QFN, 28/SOIC, 28/SPDIP, 28/SSOP |
ENC424J600 | In Production | $2.73 | No | 10/100Mbps | SPI, Parallel | Yes | Yes | No | 24K | 1 | No | No | No | 2 | No | 0 | 3.3 | -40 | 85 | 44/QFN, 44/TQFP |
ENC624J600 | In Production | $2.95 | No | 10/100Mbps | SPI, Parallel | Yes | Yes | No | 24K | 1 | No | No | No | 2 | No | 0 | 3.3 | -40 | 85 | 64/TQFP |
KSZ8441 | In Production | $4.17 | No | 10/100Mbps / FX | 8-bit or 16-bit | Yes | Yes | Yes | 12KB(RX) 6KB(TX) | 1 | Yes | Yes | Yes | 2 | Yes | 0 | 1.8/2.5/3.3 | -40 | 85 | 64/LQFP |
KSZ8692 | Mature Product | $14.76 | No | 10/100Mbps | 8-bit or 16-bit | Yes | No | No | 8K | 0 | No | Yes | 0 | 0 | 3.3 | -40 | 85 | 400/PBGA | ||
KSZ8695 | Mature Product | $10.65 | No | 10/100Mbps | 8/16/32-bit, MII | Yes | Yes | Yes | 8k | 0 | No | Yes | 6 | 0 | 3.3 | 0 | 70 | 289/PBGA | ||
KSZ8841 | Mature Product Consider: KSZ8851 | $5.90 | No | 10/100Mbps | 8/16/32-bit | Yes | Yes | Yes | 8K | 1 | No | Yes | 4 | Yes | 0 | 3.3 | -40 | 85 | 128/LQFP, 128/PQFP | |
KSZ8851 | In Production | $2.54 | Yes | 10/100Mbps | 8-/16-/32-bit or SPI | Yes | Yes | No | 12KB(RX) 6KB(TX) | 1 | No | Yes | No | 2 | Yes | 0 | 1.8/2.5/3.3 | -40 | 85 | 32/VQFN, 48/LQFP, 128/PQFP |
KSZ9692 | Mature Product | $21.07 | No | 10/100/1000Mbps | 8/16-bit | Yes | No | No | 8K | 0 | No | Yes | 0 | No | 0 | 3.3 | -40 | 85 | 400/PBGA | |
LAN89218 | In Production | $18.24 | Yes | 10/100Mbps | 32 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | -40 | 85 | 100/LQFP |
LAN89730 | In Production Consider: LAN89530 | $5.87 | Yes | 10/100Mbps | HSIC | Yes | Yes | No | 28K | 1 | No | Yes | No | 3 | No | 0 | 3.3 | -40 | 85 | 56/VQFN |
LAN9115 | Mature Product Consider: LAN9218 | $7.24 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN9116 | Mature Product Consider: LAN9218 | $9.09 | No | 10/100Mbps | 16-bit or 32-bit | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN9117 | Mature Product Consider: LAN9218 | $9.27 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN9118 | Mature Product Consider: LAN9218 | $14.83 | No | 10/100Mbps | 16-bit or 32-bit | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN91C100FD | Mature Product Consider: LAN9217, LAN9218 | Call for pricing | No | 10/100Mbps | 16-bit or 32-bit | Yes | Yes | No | External 128K | 1 | No | No | No | 0 | No | 0 | 5 | 0 | 70 | Please call for package information |
LAN91C110 | Mature Product Consider: LAN9220 | $15.04 | No | 10/100Mbps | 16 bit PCMCIA and Host Bus | Yes | Yes | No | External 128K | 1 | No | No | No | 0 | No | 0 | 5 | 0 | 70 | Please call for package information |
LAN91C111 | In Production Consider: LAN9218 | $18.21 | No | 10/100Mbps | 16-bit or 32-bit | Yes | Yes | No | 8K | 1 | No | No | No | 2 | No | 0 | 3.3 | -40 | 85 | 128/QFP, 128/TQFP |
LAN91C96 | Mature Product Consider: LAN9217, LAN9218 | $12.68 | No | 10Mbps | 16 bit PCMCIA and Host Bus | Yes | Yes | No | 6K | 4 | No | No | No | 4 | No | 0 | 3.3 | 0 | 70 | 100/QFP, 100/TQFP |
LAN9210 | In Production Consider: LAN9220 | $5.72 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 56/VQFN |
LAN9211 | In Production Consider: LAN9221 | $6.89 | No | 10/100Mbps | 16 bit | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 56/VQFN |
LAN9215 | In Production Consider: LAN9217, LAN9218 | $8.16 | No | 10/100Mbps | 16 bit Host Bus, MII | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | -40 | 85 | 100/LQFP |
LAN9217 | In Production | $11.74 | No | 10/100Mbps | 16 bit Host Bus, MII | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN9218 | In Production | $14.71 | No | 10/100Mbps | 32 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | -40 | 85 | 100/LQFP |
LAN9220 | In Production | $4.11 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 2 | No | 0 | 3.3 | 0 | 70 | 56/VQFN |
LAN9221 | In Production | $5.14 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | Yes | 2 | No | 0 | 3.3 | -40 | 85 | 56/VQFN |
LAN9250 | In Production | $4.06 | No | 10/100Mbps | 8/16-bit Host Bus or SPI | Yes | Yes | Yes | 16K | 1 | Yes | Yes | Yes | 3 | Yes | 0 | 1.8/2.5/3.3 | -40 | 105 | 64/QFN, 64/TQFP |
LAN9360 | In Production | $9.48 | Yes | 100 Mbps / 10 Mbps | I2S/TDM, I2C, SPI, RMII | 0 | IEEE 802.1AS | 0 | 0 | -40 | 105 | 100/TFBGA | ||||||||
LAN9420 | In Production | $3.17 | No | 10/100Mbps | 32 bit PCI 3.0 | Yes | Yes | No | N/A | 1 | No | No | No | 3 | No | 0 | 3.3 | -40 | 85 | 128/TQFP |
Product | Status | 5K Pricing | Automotive Grade | Ethernet Bandwidth | No Ethernet Ports | Interface | Fiber Support | On-Chip Termination | Cable Diagnostics | EEE | IEEE 1588 | Interrupt Pin | LEDs | Op. Voltage (V) | Vdd I/O (V) | WOL | Temp Range Min.(° C) | Temp Range Max.(° C) | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KSZ8462 | In Production | $7.91 | No | 10/100Mbps | 3 | Host Bus | 100FX (2) | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/LQFP |
KSZ8463 | In Production | $3.95 | No | 10/100Mbps | 3 | MII/RMII | 100FX (2) | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 64/LQFP |
KSZ8563 | In Production | $5.52 | No | 10/100Mbps | 3 | MII/RMII/RGMII | No | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/VQFN |
KSZ8565 | In Production | $8.26 | Yes | 10/100Mbps | 5 | MII/RMII/RGMII | No | Yes | Yes | Yes | Yes | Yes | 8 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 105 | 128/TQFP |
KSZ8567 | In Production | $6.95 | Yes | 10/100Mbps | 7 | MII/RMII/RGMII/SGMII | SGMII | Yes | Yes | Yes | Yes | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 105 | 128/TQFP |
KSZ8765 | In Production | $6.76 | No | 10/100Mbps | 5 | MII/RMII/RGMII/GMII | 100FX (2) | Yes | Yes | Yes | No | Yes | 8 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/LQFP |
KSZ8775 | In Production | $3.41 | No | 10/100Mbps | 5 | MII/RMII/RGMII | No | Yes | Yes | Yes | No | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/LQFP |
KSZ8794 | In Production | $3.24 | No | 10/100Mbps | 4 | MII/RMII/RGMII | No | Yes | Yes | Yes | No | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/VQFN |
KSZ8795 | In Production | $3.36 | No | 10/100Mbps | 5 | MII/RMII/RGMII/GMII | No | Yes | Yes | Yes | No | Yes | 8 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/LQFP |
KSZ8842 | In Production Consider: KSZ8852 | $8.50 | Yes | 10/100Mbps | 3 | Host Bus/PCI | No | No | Yes | No | No | Yes | 6 | 3.3 | 3.3/5.0 | No | -40 | 85 | 100/LFBGA, 128/LQFP, 128/PQFP |
KSZ8852 | In Production | $7.05 | Yes | 10/100Mbps | 3 | Host Bus | No | Yes | Yes | Yes | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 115 | 64/LQFP |
KSZ8862 | In Production | $11.90 | Yes | 10/100Mbps | 3 | Host Bus | 100FX,FL,SX | No | Yes | No | No | Yes | 8 | 3.3 | 3.3 | No | 0 | 70 | 128/PQFP |
KSZ8863 | In Production | $2.78 | No | 10/100Mbps | 3 | MII/RMII | 100FX (1) | No | Yes | No | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 48/LQFP |
KSZ8864 | In Production | $3.79 | Yes | 10/100Mbps | 4 | MII(2)/RMII(2) | No | Yes | Yes | No | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 64/VQFN |
KSZ8873 | In Production | $3.13 | Yes | 10/100Mbps | 3 | MII/RMII/MII(2) | 100FX (2) | No | Yes | No | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 64/LQFP |
KSZ8893 | Mature Product Consider: KSZ8863, KSZ8873 | $5.30 | Yes | 10/100Mbps | 3 | MII/RMII | 100FX,FL,SX | No | Yes | No | No | Yes | 8 | 3.3 | 2.5/3.3 | No | -40 | 85 | 100/LFBGA, 128/PQFP |
KSZ8895 | In Production | $3.41 | Yes | 10/100Mbps | 5 | MII/RMII | 100FX (2) | Yes | Yes | No | No | Yes | 15 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 128/LQFP, 128/PQFP |
KSZ8993 | Mature Product Consider: KSZ8863, KSZ8873 | $4.31 | No | 10/100Mbps | 3 | MII/RMII | 100FX (1) | No | Yes | No | No | Yes | 8 | 3.3 | 2.5/3.3 | No | -40 | 85 | 128/PQFP |
KSZ8995 | Mature Product Consider: KSZ8895, KSZ8795 | $4.71 | No | 10/100Mbps | 5 | MII/RMII | 100FX (2) | Yes | Yes | No | No | Yes | 15 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 128/PQFP |
KSZ8999 | In Production | $18.88 | No | 10/100Mbps | 9 | MII | 100FX (8) | No | No | No | No | No | 36 | 3.3 | 3.3 | n/a | -40 | 85 | 208/PQFP |
KSZ9477 | In Production | $10.89 | No | 10/100/1000Mbps | 7 | MII/RMII/RGMII/SGMII | No | Yes | Yes | Yes | Yes | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 128/TQFP |
KSZ9563 | In Production | $5.92 | No | 10/100/1000Mbps | 3 | MII/RMII/RGMII | No | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/VQFN |
KSZ9567 | In Production | $9.10 | No | 10/100/1000Mbps | 7 | MII/RMII/RGMII/SGMII | No | Yes | Yes | Yes | Yes | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 128/TQFP |
KSZ9893 | In Production | $5.21 | No | 10/100/1000Mbps | 3 | MII/RMII/RGMII | No | Yes | Yes | Yes | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/VQFN |
KSZ9896 | In Production | $6.64 | No | 10/100/1000Mbps | 6 | MII/RMII/RGMII/GMII | No | Yes | Yes | Yes | No | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 128/TQFP |
KSZ9897 | In Production | $6.71 | No | 10/100/1000Mbps | 7 | MII/RMII/RGMII/SGMII | SGMII | Yes | Yes | Yes | No | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 128/TQFP |
LAN9303 | In Production | $4.17 | 10/100Mbps | 3 | MII/RMII/Turbo MII | No | No | No | No | No | Yes | 6 | 3.3 | 3.3 | No | -40 | 85 | 56/VQFN | |
LAN9303M | In Production | $5.06 | 10/100Mbps | 3 | MII(2)/RMII(2)/Turbo MII(2) | No | No | No | No | No | Yes | 6 | 3.3 | 3.3 | No | -40 | 85 | 72/VQFN | |
LAN9311 | In Production | $7.73 | 10/100Mbps | 3 | Host Bus | No | No | No | No | No | Yes | 12 | 3.3 | 3.3 | No | 0 | 70 | 128/TQFP | |
LAN9312 | In Production | $8.82 | 10/100Mbps | 3 | Host Bus | No | No | No | No | No | Yes | 12 | 3.3 | 3.3 | No | -40 | 85 | 128/TQFP | |
LAN9313 | In Production | $6.83 | 10/100Mbps | 3 | MII | No | No | No | No | Yes | Yes | 12 | 3.3 | 3.3 | No | -40 | 85 | 128/TQFP | |
LAN9352 | In Production | $7.09 | 10/100Mbps | 3 | Host Bus/SPI/SQI | 100FX (2) | No | Yes | Yes | Yes | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/TQFP, 72/VQFN | |
LAN9353 | In Production | $3.82 | 10/100Mbps | 3 | MII/RMII/Turbo MII | 100FX (2) | No | Yes | Yes | Yes | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/TQFP, 64/QFN | |
LAN9354 | In Production | $3.58 | 10/100Mbps | 3 | RMII | 100FX (2) | No | Yes | Yes | Yes | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 56/VQFN | |
LAN9355 | In Production | $4.41 | 10/100Mbps | 3 | MII/RMII/Turbo MII | 100FX (2) | No | Yes | Yes | Yes | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/TQFP, 88/VQFN | |
LAN9384 | Future Product | Call for pricing | No | 10/100Mbps | 3 | MII/RMII/RGMII | No | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | Please call for package information |
VSC7410 | In Production | $23.04 | No | 10/100/1000/2500Mbps | 6 | SGMII 1000Base-T (2) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7415 | In Production | $33.35 | No | 10/100/1000/2500Mbps | 6 | SGMII 1000Base-T (2) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7420 | In Production | $23.28 | No | 10/100/1000/2500Mbps | 10 | SGMII 1000Base-T (8) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7421 | In Production | $28.15 | No | 10/100/1000/2500Mbps | 17 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7422 | In Production | $35.20 | No | 10/100/1000/2500Mbps | 25 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7423 | In Production | $27.84 | No | 10/100/1000/2500Mbps | 7 | SGMII 1000Base-T (5) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7424 | In Production | $28.90 | No | 10/100/1000Mbps | 10 | SGMII 1000Base-T (8) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | 0 | 125 | 672/HSBGA |
VSC7425 | In Production | $33.23 | No | 10/100/1000Mbps | 18 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | 0 | 125 | 672/HSBGA |
VSC7426 | In Production | $38.22 | No | 10/100/1000Mbps | 24 | QSGMII 1000Base-T (12) | No | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | 0 | 125 | 672/HSBGA |
VSC7427 | In Production | $41.54 | No | 10/100/1000Mbps | 26 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | 0 | 125 | 672/HSBGA |
VSC7428 | In Production | $28.35 | No | 10/100/1000/2500Mbps | 11 | SGMII 1000Base-T (8) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7429 | In Production | $68.56 | No | 10/100/1000/2500Mbps | 26 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7430 | In Production | $36.08 | No | 10/100/1000/2500Mbps | 6 | SGMII 1000Base-T (2) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7435 | In Production | $46.39 | No | 10/100/1000/2500Mbps | 6 | SGMII 1000Base-T (2) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7436 | In Production | $59.28 | No | 10/100/1000/2500Mbps 10Gbps | 10 | SGMII 1000Base-T XFI | 100FX, 1000X, SFI | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7437 | In Production | $69.07 | No | 10/100/1000/2500Mbps 10Gbps | 8 | SGMII 1000Base-T XFI | 100FX, 1000X, SFI | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7438 | In Production | $84.54 | No | 10/100/1000/2500Mbps 10Gbps | 14 | SGMII, QSGMII XFI, XAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 125 | 672/HFCBGA |
VSC7440 | In Production | $31.44 | No | 10/100/1000/2500Mbps 10Gbps | 10 | SGMII 1000Base-T XFI | 100FX, 1000X, SFI | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7442 | In Production | $66.40 | No | 10/100/1000/2500Mbps | 52 | SGMII, QSGMII | 100FX, 1000X | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 110 | 672/HFCBGA |
VSC7444 | In Production | $71.56 | No | 10/100/1000/2500Mbps 10Gbps | 26 | SGMII, QSGMII XFI, XAUI, RXAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 110 | 672/HFCBGA |
VSC7448 | In Production | $81.87 | No | 10/100/1000/2500Mbps 10Gbps | 52 | SGMII, QSGMII XFI, XAUI, RXAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 110 | 672/HFCBGA |
VSC7449 | In Production | $87.02 | No | 10/100/1000/2500Mbps 10Gbps | 52 | SGMII, QSGMII XFI, XAUI, RXAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 110 | 672/HFCBGA |
VSC7464 | In Production | $115.98 | No | 10/100/1000/2500Mbps 10Gbps | 26 | SGMII, QSGMII XFI, XAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 125 | 672/HFCBGA |
VSC7468 | In Production | $154.64 | No | 10/100/1000/2500Mbps 10Gbps | 52 | SGMII, QSGMII XFI, XAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 125 | 672/HFCBGA |
VSC7511 | In Production | $9.79 | No | 10/100/1000/2500Mbps | 4 | SGMII 1000Base-T (4) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 172/VQFN |
VSC7512 | In Production | $12.37 | No | 10/100/1000/2500Mbps | 10 | SGMII, QSGMII 1000Base-T (4) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 172/VQFN |
VSC7513 | In Production | $15.46 | No | 10/100/1000/2500Mbps | 8 | SGMII, QSGMII 1000Base-T (4) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 256/PBGA |
VSC7514 | In Production | $18.56 | No | 10/100/1000/2500Mbps | 10 | SGMII, QSGMII 1000Base-T (4) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 256/PBGA |
VSC7546 | In Production | $46.47 | No | 10/100/1000/2500Mbps 5/10Gbps | 64 | SGMII, QSGMII, USGMII, USXGMII, XFI | 100FX, 1000X, SFI | Yes | No | No | No | Yes | 128 | 1 | 0.9/1.5/1.8/3.3 | 0 | 105 | Please call for package information | |
VSC7546TSN | In Production | $54.06 | no | 10/100/1000/2500Mbps 5/10Gbps | 64 | SGMII, QSGMII, USGMII, USXGMII, XFI | 100FX, 1000X, SFI | Yes | No | No | yes | yes | 128 | 1 | 0.9/1.5/1.8/3.3 | -40 | 110 | Please call for package information | |
VSC7549 | In Production | $51.22 | no | 10/100/1000/2500Mbps 5/10Gbps | 64 | SGMII, QSGMII, USGMII, USXGMII, XFI | 100FX, 1000X, SFI | Yes | No | No | no | yes | 128 | 1 | 0.9/1.5/1.8/3.3 | 0 | 105 | Please call for package information | |
VSC7549TSN | In Production | $58.80 | no | 10/100/1000/2500Mbps 5/10Gbps | 64 | SGMII, QSGMII, USGMII, USXGMII, XFI | 100FX, 1000X, SFI | Yes | No | No | Yes | yes | 128 | 1 | 0.9/1.5/1.8/3.3 | -40 | 110 | Please call for package information |
Product | Status | 5K Pricing | Automotive Grade | Ethernet Bandwidth | No Ethernet Ports | Interface | MACsec | 1588v2 | Ethercat | SyncE | Copper Support | Fiber Support | On-Chip Termination | Cable Diagnostics | EEE | LEDs | Internal Regular | Op. Voltage (V) | MAC I/O Voltage | WOL | Temp Range Min.(° C) | Temp Range Max.(° C) | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KSZ8001 | Mature Product Consider: KSZ8081, KSZ8091 | $2.52 | No | 10/100Mbps / FX | 1 | MII/RMII/SMII | No | No | Yes | No | Yes | Yes | No | Yes | No | 4 | Yes | 0 | 3.3 | No | -40 | 85 | 48/LQFP |
KSZ8041 | In Production | $0.96 | Yes | 10/100Mbps / FX | 1 | MII/RMII/SMII | No | No | Yes | No | Yes | Yes | No | Yes | No | 2 | Yes | 0 | 3.3 | No | -40 | 85 | 32/VQFN, 48/LQFP, 48/TQFP |
KSZ8051 | In Production | $1.22 | Yes | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | Yes | Yes | No | 2 | Yes | 0 | 1.8/2.5/3.3 | No | -40 | 105 | 32/VQFN |
KSZ8061 | In Production | $1.37 | Yes | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | Yes | Yes | No | 2 | No | 0 | 1.8/2.5/3.3 | No | -40 | 105 | 32/VQFN, 48/VQFN |
KSZ8081 | In Production | $0.70 | No | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | Yes | Yes | No | 2 | Yes | 0 | 1.8/2.5/3.3 | No | -40 | 85 | 24/VQFN, 32/VQFN, 48/LQFP |
KSZ8091 | In Production | $0.83 | No | 10/100Mbps | 1 | MII/RMII | No | No | No | No | Yes | No | Yes | Yes | Yes | 2 | Yes | 0 | 1.8/2.5/3.3 | Yes | -40 | 85 | 24/VQFN, 32/VQFN, 48/LQFP |
KSZ8721 | Mature Product Consider: KSZ8081, KSZ8091 | $2.12 | No | 10/100Mbps / FX | 1 | MII/RMII | No | No | No | No | Yes | 100FX | No | Yes | No | 4 | No | 0 | 2.5/3.3 | No | -40 | 85 | 48/LQFP, 48/SSOP, 48/TQFP |
KSZ9021 | Mature Product Consider: KSZ9031 | $3.17 | No | 10/100/1000Mbps | 1 | MII/RGMII/GMII | No | No | No | No | Yes | No | Yes | Yes | No | 2 | Yes | 0 | 3.3 | No | -40 | 85 | 48/VQFN, 64/LQFP, 64/VQFN, 128/PQFP |
KSZ9031 | In Production | $1.96 | Yes | 10/100/1000Mbps | 1 | MII/RGMII/GMII | No | No | No | No | Yes | No | Yes | Yes | No | 2 | Yes | 0 | 1.8/2.5/3.3 | Yes | -40 | 105 | 48/VQFN, 64/VQFN |
KSZ9131 | In Production | $1.96 | Yes | 10/100/1000Mbps | 1 | MII/RGMII/GMII | No | No | No | No | Yes | No | Yes | Yes | Yes | 2 | Yes | 0 | 1.8/2.5/3.3 | Yes | -40 | 105 | 48/VQFN, 64/VQFN |
LAN8187 | Mature Product Consider: LAN8710A, LAN8720A, LAN8740A, LAN8742A | $1.36 | No | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | No | No | No | 4 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 64/LQFP |
LAN83C185 | Mature Product Consider: LAN8710A, LAN8720A, LAN8740A, LAN8742A | $2.84 | No | 10/100Mbps | 1 | MII | No | No | No | No | Yes | No | No | No | No | 4 | Yes | 0 | 3.3 | No | 0 | 70 | 64/LQFP |
LAN8700 | Mature Product | $0.95 | No | 10/100Mbps | 1 | MII/RMII/Turbo MII | No | No | Yes | No | Yes | No | No | No | No | 4 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 36/VQFN |
LAN8710A | In Production | $0.83 | No | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | No | No | No | 4 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 32/QFN, 32/VQFN |
LAN8720A | In Production | $0.77 | No | 10/100Mbps | 1 | RMII | No | No | No | No | Yes | No | No | No | No | 4 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 24/QFN, 24/VQFN |
LAN8740A | In Production | $0.99 | No | 10/100Mbps | 1 | MII/RMII | No | No | No | No | Yes | No | No | Yes | Yes | 2 | Yes | 0 | 1.8/2.5/3.3 | Yes | -40 | 85 | 32/QFN |
LAN8741A | In Production | $0.96 | No | 10/100Mbps | 1 | MII/RMII | No | No | No | No | Yes | No | No | No | Yes | 2 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 32/QFN |
LAN8742 | In Production | Call for pricing | No | 10/100Mbps |