We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

3 kW–10 kW Traction Motor Control Solutions

3 kW–10 kW Traction Motor Control Solutions for E-Bikes and E-Scooters


Traction motor control systems are integral components in E-Bike and E-Scooter applications. They manage and optimize the performance of the electric motor that propels the electric two-wheeler. These systems are responsible for regulating the power delivery from the battery to the motor for smooth acceleration, efficient energy use and responsive handling.

3 kW Traction Motor Control Reference Design

Optimized power for E-Bike applications

Design Benefits:

  • Stand-alone, compact motor controller solution for BLDC/PMSM motors
  • Supports up to 3 kW peak levels and up to 85V systems
  • Several auxiliary connections for sensing and interface with the system

6 kW Traction Motor Control Reference Design

Optimized power for E-Scooter and E-Bike applications

Design Benefits:

  • Utilizes cutting-edge battery and microcontroller technology for superior performance
  • Incorporates Field-Oriented Control (FOC) for optimal operation of three-phase PMSMs 
  • Includes multiple safety features and communication protocols
  • Supports rapid prototyping of E-Scooters with 48V batteries and up to 6 kW motors

10 kW Traction Motor Control Reference Design

Optimized for high-power E-Scooter and E-Bike applications

Design Benefits:

  • Stand-alone, compact motor controller solution for BLDC/PMSM motors
  • Supports up to 10 kW peak levels and up to 85V systems
  • Several auxiliary connections for sensing and interface with system

Electric Bike and Scooter Applications


Urban commuting

Optimized for city travel with a focus on lightweight, efficient designs that provide smooth acceleration, making E-Bikes an excellent choice for everyday commuting in urban environments

Recreational riding

Enhanced control and battery life to allow for extended recreational use on trails, in parks and in greenways for riders seeking an eco-friendly, enjoyable riding experience

Delivery services

Reliable motor control for last-mile delivery solutions that require durability, efficient power usage and adaptability to handle various payloads

Tourism and rentals

Great for rental services for tourists and short-term users, providing intuitive control and consistent performance that meets the demands of frequent use

Live Chat

Need Help?

Privacy Policy