We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - TC4426


The TC4426/4427/4428 are improved versions of the earlier TC426/427/428 family of buffer/drivers (with which they are pin compatible). They will not latch up under any conditions within their power and voltage ratings. They are not subject to damage when up to 5V of noise spiking (of either polarity) occurs on the ground pin. They can accept, without damage or logic upset, up to 500 mA of reverse current (of either polarity) being forced back into their outputs. 

Documents


Title
Title
Document Category
Date
Software - 26 Aug 2025
Analog Simulation Model Software 26 Aug 2025 Download

Products


Title
Product
Title
TC4426
Dual 1.5 A MOSFET Gate Driver
TC4426 Dual 1.5 A MOSFET Gate Driver

Live Chat

Need Help?

Privacy Policy