We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MAQ5283


The MAQ5283 high-performance linear regulator offers a very-wide input operating voltage range, up to 120V DC, and supplies an output current of up to 150mA.
The MAQ5283 is ideal for high input voltage applications such as automotive, industrial, and telecom, because it offers ±3% initial accuracy, extremely high power supply rejection ratio (75dB at 10kHz) and an ultra-low quiescent current of 8μA. The MAQ5283 is optimized for high-voltage line transients, making it ideal for harsh environment applications.
The MAQ5283 is offered in both fixed output voltage (3.3V or 5.0V) and adjustable output voltage (1.23V to 5.5V) options.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
High-Performance LDO Regulator, startup Software 17 Aug 2020 Download
Software - 17 Aug 2020
High-Performance LDO Regulator, transient Software 17 Aug 2020 Download

Products


Title
Product
Title
MAQ5283
High Performance Linear Regulator, AEC-Q100
MAQ5283 High Performance Linear Regulator, AEC-Q100

Live Chat

Need Help?

Privacy Policy