ATSAMR30E18A is compact module based on the ATSAMR30E18A microcontroller and regulatory-certified with two reference antenna solutions.
ATASAMR30x18A SiPS are single-chip Arm® Cortex®-M0+ based 32-bit microcontrollers with a low-power sub-GHz transceiver for IEEE 802.15.4 applications.
Based on our SAMR30 sub-GHz MCU, this third-party module, developed by A.N.Solutions, is well-suited to high-interference environments. Although originally designed for smart lighting systems, the AT-ANY900ARM-SC-Pro can be utilized in a variety of applications, including industrial automation, transport systems and robotics.
These kits and sensor board are available to help you explore the capabilities and features of the SAM R30 family of products. They come with ready-to-use application examples available through Microchip Studio and GitHub.
The SAM R30 Xplained Pro is a hardware platform designed to evaluate the ATSAMR30G18A SoC.
The SAM R30M Xplained Pro is a hardware platform designed to evaluate the SAMR30M18A SoC.
The ATSAMR30M Sensor Board is a hardware platform designed to evaluate the ATSAMR30M SoC.
Live Chat