Ensure System Integrity and Prevent Failures with Reliable Supervisors and Voltage Detectors
System supervisors and voltage detectors are essential components for maintaining the reliability and safety of electronic systems. System supervisors monitor critical parameters such as supply voltage and processor activity, providing reset and watchdog functions to prevent system failures and ensure proper operation. Voltage detectors specifically track voltage levels, generating alerts or reset signals if the supply voltage falls below or exceeds predefined thresholds. Together, these devices help protect sensitive electronics from undervoltage, overvoltage and system malfunctions, making them vital for applications in automotive, industrial and consumer electronics where continuous and dependable performance is required.
System Supervisors and Voltage Detectors
System Supervisors
A system supervisor is a device that monitors supply voltage and system activity, providing reset and watchdog functions to ensure reliable and safe operation of electronic systems.
A voltage detector is an electronic device or circuit that monitors the voltage level of a power supply or signal line and generates an output when the voltage crosses a specified threshold.
Monitor systems without a MCU, for example FPGAs, PLDs and power supplies
Can reset all or part of a system
Localized shutdown makes system faster and less susceptible to noise
Meet system safety regulations requiring external fail safe
More customizable and accurate voltage trip points and reset output delay
Supervisor options with manual resets and watchdog timers simplify firmware, add reliability and are very easy to implement
Key Features and Benefits of Voltage Detectors
Watchdog timer
Signal required from within MCU (WDI) tWD or RST driven low
Designed to detect faulty program execution
Voltage trip point
Standard trip voltages available on all devices
Custom trip voltages available on some devices
Reset delay
Different available options for a reset delay
Some devices have custom options available
WDT period
Devices with watchdog timers have different tWD (period)
Low pPower (Typ < 1uA)
Typically used in battery applications
Power sensitive with same reliability of a supervisor
Output type
Push-pull or open-drain
Active low or high
Internal or external pull-up resistor (open-drain only)
Design Resources
MPLAB® Analog Designer
This tool provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.
This simulation tool uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.
Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}