| Enpirion® Part Number | Microchip Power Module | Input Voltage Range | Output Current | Microchip Power Module Additional Features of Interest |
|---|
| EP5348UI | MIC33050 | 2.5V to 5.5V | 0.4A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5352QI | MIC33050
| 2.4V to 5.5V | 0.5A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5357HUI | MIC33050 | 2.4V to 5.5V | 0.6A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5357LUI | MIC33050 | 2.4V to 5.5V | 0.6A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5358HUI | MIC33050 | 2.4V to 5.5V | 0.6A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5358HUA | MIC33050 | 2.4V to 5.5V | 0.6A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5358LUI | MIC33050 | 2.4V to 5.5V | 0.6A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5358LUA | MIC33050 | 2.4V to 5.5V | 0.6A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5362QI | MIC33050 | 2.4V to 5.5V | 0.6A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5368QI | MIC33050 | 2.4V to 5.5V | 0.6A | Better Load Regulation, Lower Quiescent Current, Lower Thermal Resistance |
| EP5382QI | MIC33153 | 2.4V to 5.5V | 0.8A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EP5388QI | MIC33153 | 2.4V to 5.5V | 0.8A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EN6310QI | MIC33153 | 2.7V to 5.5V | 1A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EN6310QA | MIC33153 | 2.7V to 5.5V | 1A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EP53A7HQI | MIC33153 | 2.4V to 5.5V | 1A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EP53A7LQI | MIC33153 | 2.4V to 5.5V | 1A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EP53A8HQI | MIC33153 | 2.4V to 5.5V | 1A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EP53A8HQA | MIC33153 | 2.4V to 5.5V | 1A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EP53A8LQI | MIC33153 | 2.4V to 5.5V | 1A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EP53A8LQA | MIC33153 | 2.4V to 5.5V | 1A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EN5311QI | MIC33153 | 2.4V to 5.5V | 1A | Lower Quiescent Current, Lower Shutdown Current, Lower Thermal Resistance, PG, Prog. Soft Start, Low Ripple Output, Ultra-Fast Transient Response |
| EN5319QI | MIC33M350/MIC33M356 | 2.4V to 5.5V | 1.5A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-fast Transient Response, Latch-off Current Limit, CISPR32 and CISPR25 Compliant |
| EP53F8QI | MIC33M350/MIC33M356 | 2.4V to 5.5V | 1.5A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN5322QI | MIC33M350/MIC33M356 | 2.4V to 5.5V | 2A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current limit, CISPR32 and CISPR25 Compliant |
| EN5329QI | MIC33M350/MIC33M356 | 2.4V to 5.5V | 2A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-fast Transient Response, Latch-off Current Limit, CISPR32 and CISPR25 Compliant |
| EN6338QI | MIC33M350/MIC33M356 | 2.7V to 6.6V | 3A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN6337QI | MIC33M350/MIC33M356 | 2.5V to 6.6V | 3A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN6337QA | MIC33M350/MIC33M356 | 2.5V to 6.6V | 3A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN5335QI | MIC33M350/MIC33M356 | 2.375V to 6.6V | 3A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN5336QI | MIC33M350/MIC33M356 | 2.375V to 5.5V | 3A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN5337QI | MIC33M350/MIC33M356 | 2.375V to 5.5V | 3A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN5339QI | MIC33M350/MIC33M356 | 2.4V to 5.5V | 3A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN6340QI | MIC33M350/MIC33M356 | 2.7V to 6.6V | 4A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN6347QI | MIC33M350/MIC33M356 | 2.5V to 6.6V | 4A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN6347QA | MIC33M350/MIC33M356 | 2.5V to 6.6V | 4A | Higher Output Voltage Accuracy, Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, CISPR32 and CISPR25 Compliant |
| EN5364QI | MIC33M350/MIC33M356 | 2.375V to 6.6V | 6A | Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, Adjustable Current Limit in Four Steps |
| EN5367QI | MIC33M350/MIC33M356 | 2.5V to 5.5V | 6A | Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, Adjustable Current Limit in Four Steps |
| EN6362QI | MIC33M350/MIC33M356 | 3V to 6.5V | 6A | Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, Adjustable Current Limit in Four Steps |
| EN6363QI | MIC33M350/MIC33M356 | 2.7V to 6.6V | 6A | Lower Shutdown Current, Prog. Soft Start, 100% DC, Ultra-Fast Transient Response, Latch-Off Current Limit, Adjustable Current Limit in Four Steps |
| EN6382QI | MIC45208 | 3V to 6.5V | 8A | Higher Input Voltage |
| EN6360QI | MIC45208 | 2.5V to 6.6V | 8A | Higher Input Voltage |
| EN6360QA | MIC45208 | 2.5V to 6.6V | 8A | Higher Input Voltage |
| EN5394QI | MIC45208 | 2.5V to 6.6V | 9A | Higher Input Voltage |
| EN29A0QI | MIC45208 | 9.0V to 16.0V | 10A | Higher Input Voltage |
| EN63A0QI | MIC45212 | 2.5V to 6.6V | 12A | Lower Shutdown Current, Lower Thermal Resistance |
| EN63A0QA | MIC45212 | 2.5V to 6.6V | 12A | Lower Shutdown Current, Lower Thermal Resistance |
| EN2342QI | MIC45404/MIC45116/MIC45205 | 4.5V to 14V | 4A | Smaller Package Size, Lower Quiescent Current, Lower Shutdown Current, Higher Output Voltage Accuracy |
| EN2340QI | MIC45404/MIC45116/MIC45205 | 4.5V to 14V | 4A | Smaller Package Size, Lower Quiescent Current, Lower Shutdown Current, Higher Output Voltage Accuracy |