We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Power-Density, Step-Down Switching Regulator ICs and Modules

Pin-Selectable, I2C-Configurable Switching Regulator ICs and Modules


We provide a range of pin-compatible, DC-DC step-down switching regulators that can lower your system's Bill of Materials (BOM) cost. Use the pin-selectable and I2C-configurable features to optimize your system’s performance, simplify layout requirements and reduce the number of external components.

The pin-selectable and I2C-configurable features create flexible power supply designs. This flexibility empowers you to address a broader range of power rails within a system, resulting in reduced development efforts and providing a significant pricing advantage. This is particularly advantageous for next-generation microprocessors (MPUs) and Systems-on-Chips (SoCs), which often rely on dynamic voltage scaling techniques to minimize power dissipation and enhance overall system performance. Previously, implementing such techniques typically required the use of multiple external components.

Pin Selectable Option

The output voltage is set by two VSEL pins between different values. It eliminates the need for an external feedback resistor divider and improves the output voltage setting accuracy.

I2C Configurable Option

The output voltage is programmed between set voltages with resolution. It allows for more flexibility and higher performance.

Discrete ICs: DC-DC Step-Down Switching Regulators


Part NumberProduct FeaturesHyper Light Load® ModeI2C ConfigurablePin SelectableInput Voltage Max
MIC23350Step-Down High-Efficiency Voltage RegulatorYesYesYes5.5V
MIC23356Step-Down High-Efficiency Voltage RegulatorYesYesYes5.5V
MIC23650Step-Down High-Efficiency Voltage RegulatorYesYesYes5.5V
MIC23656Step-Down High-Efficiency Voltage RegulatorYesYesYes5.5V
MIC23156Step-Down High-Efficiency Voltage RegulatorYesYesYes5.5V
MIC24045Step-Down High-Efficiency Voltage RegulatorYesYesYes19V
MIC24046Step-Down High-Efficiency Voltage RegulatorYesYesYes19V

Power Module ICs: Switching Converter with Integrated Inductors


Our family of power modules increases power capabilities and reduces board space requirements. Our high-power-density, diverse range of power modules integrates essential components such as analog controller ICs, power switches and other necessary passive components in compact, thermally enhanced packaging.

With pin-selectable output voltage, current limit and switching frequency features, our power modules can minimize external component count and offer exceptional flexibility to efficiently power various voltage and current loads including processors and FPGAs. This versatility allows for seamless adaptation to different power requirements, enabling optimal performance in a wide range of applications.

Part NumberProduct FeaturesControl MethodHyper Light Load® ModeI2C ConfigurablePin SelectableInput Voltage Max
MCPF1412Step-Down High-Efficiency Power ModuleCOTNoYesNo16V
MIC33M350Step-Down High-Efficiency Power ModuleCOTYesYesYes5.5V
MIC33M356Step-Down High-Efficiency Power ModuleCOTYesYesYes5.5V
MIC33M650Step-Down High-Efficiency Power ModuleCOTYesYesYes5.5V
MIC33M656Step-Down High-Efficiency Power ModuleCOTYesYesYes5.5V
MIC45404Step-Down High-Efficiency Power ModuleCOTYesYesYes19V

Applications


Automotive Applications

Data Centers and Computing

  • Networking (switches and routers)
  • Data centers (services and SSD storage)
SiC for Industrial Applications

Industrial and Automotive

  • Medical equipment
  • Automotive ADAS
  • E-Mobility
  • IoT

Live Chat

Need Help?

Privacy Policy