The MIC69303RT is a radiation-tolerant, low-voltage, Low-Dropout (LDO) regulator that delivers a 3A output current. This regulator operates from a single, low-voltage supply and maintains high precision with an ultra-low dropout of 500 mV under worst-case conditions.
The MIC69303RT also supports an input voltage range of 1.65V to 5.5V and digital circuits that require low voltage at high currents, such as Programmable Logic Devices (PLDs), Digital Signal Processors (DSPs) and microcontrollers (MCUs). Its adjustable output capability allows for output voltages as low as 0.5V, making it highly versatile for various applications.
These regulators are designed to withstand harsh environmental conditions, including extreme temperatures, vibrations and electrical noise, which makes them last longer and reduces the need for frequent replacements.
Our reliable high-voltage regulators have shown exceptional performance in numerous space missions, even under harsh conditions, and their extensive flight heritage, which includes applications in satellites, deep space probes and other aerospace projects, underscores our commitment to providing robust and dependable power solutions.
High-reliability voltage regulators offer high efficiency with minimized power loss and heat generation, which is important for maintaining the overall energy efficiency of the system.
High-reliability voltage regulators provide consistent and stable output voltage regardless of variations in input voltage or load conditions, which is crucial for the proper functioning of sensitive electronic components.
Live Chat