SAM-BA In-System Programming and Provisioning (ISPP) is a versatile and robust set of software tools we designed and developed for programming, configuring and provisioning our Arm®-Cortex® based microprocessors (MPUs).
SAM-BA supports various stages of development, from initial prototyping to final production programming
The tool's extensive command set and support for scripting make it an excellent choice for prototyping and testing new designs
SAM-BA's automation capabilities for production environments provide consistency and reduce the potential for errors, which is crucial in high-volume manufacturing settings
SAM-BA's support for secure programming, FUSE and OTP programming allows devices to be securely configured, which protects sensitive information and enables device integrity in untrusted environments
Live Chat