We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC32 BZ2 Wireless Microcontrollers (MCUs)

Simple, Secure and Robust Multiprotocol MCU Modules and SoCs


Designed from the ground up to enable you to go to market quickly, this family is powered by an Arm® Cortex® processor supporting Bluetooth® LE, Thread® and Zigbee® connectivity and packed with features including:

  • Automotive AEC-Q100 Grade 1-qualified (125°C) SoCs and module provide reliable performance in harsh conditions
  • Up to +20 dBm output power for seamless connectivity in noisy environments or longer range
  • Globally pre-certified modules that shorten time to market by eliminating RF design and reducing regulatory requirements

Choose the product that best fits your project; the PIC32 BZ2 family comes in selection of packages and specifications.

PIC32-BZ2 Wireless MCU Module and SoC

PIC32 BZ2 Product Comparison


Click or tap on any colored box to see more information about that product.

PIC32-BZ2 Family Product Portfolio

Key Features


  • 64 MHz, Arm Cortex-core with up to 1 MB Flash and 128 KB RAM
  • Highly integrated wireless supporting: 
    • Bluetooth LE
    • Zigbee
    • Thread
    • Proprietary protocols
  • Advanced on-board security engine with TRNG, SHA and ECC
  • Functional safety-ready classification (automotive ISO 26262 ASIL B and industrial IEC 61508 SIL 2 compliance)
  • Package and pin variations including certified modules with PCB or U.FL antennas
PIC32-BZ2 multiprotocol MCU key highlights

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV79Y91A

The WBZ451HPE Curiosity board is an all-in-one development platform that you can use to evaluate WBZ451H high-power modules. 

EV96B94A

The PIC32CX-BZ2 and WBZ451 Curiosity board is an all-in-one development platform that you can use to evaluate PIC32CX-BZ2 SoCs and WBZ451 modules.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

MPLAB-HARMONY-V3

MPLAB® Harmony is a modular framework that provides interoperable firmware libraries for application development on 32-bit microcontrollers and microprocessors.

Zephyr

Zephyr® is an open-source Real-Time Operating System (RTOS) designed to power a wide range of devices.

Design Resources


Smart Warehouse

Smart Warehouse

This project showcases the potential of smart environments. Follow this example to build an end-to-end solution including a Thread gateway that connects various IoT devices to the cloud.

IoT Icon

AIoT Solutions for Industry 4.0

Harness the power of AI and IoT for industrial environments. The demo collects data via a mesh-based sensor network while controlling a robot arm and reporting data to the cloud.

Code Examples Icon

And Many More

Explore our growing library of application examples, documentation and videos available through MPLAB® Discover.

Mobile App Icon

Mobile App Source Code

If your application requires a smartphone interface, we provide a mobile app and source code to get you started.

Tool Icon

MCPRT3 Radio Test Tool

Use this Windows®-based software to test your RF configuration during development, certification and production.

Design Validation Icon

Design Check Service

Our MicroCHECK design service is available at no charge to customers who have selected our wireless devices for their applications.

Microchip Bootloaders


Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

Bootloaders

Live Chat

Need Help?

Privacy Policy