Find the right performance, low-power options and advanced security capabilities for your application. Our 32-bit microprocessors (MPUs) offer a broad set of peripherals and interfaces to enhance your design. Effortlessly move through the hardware development process by using the available development boards, MPLAB® X Integrated Development Environment (IDE) and third-party tools and support. Rapidly develop your software with our mainlined Linux®, RTOSes and MPLAB Harmony v3 peripheral libraries and device drivers.
The Internet of Things (IoT) implies connectivity, and network connectivity requires protocol stacks, security layers and potentially even a web browser to exchange and forward information and communicate data. While implementing this connectivity in your design may seem challenging, you can use the software that is available in the Linux platform without any additional licensing fees. The Linux OS comes with the largest selection of device drivers, which gives you the freedom to choose from many peripheral devices and suppliers. Another big advantage of using the Linux OS is the abundance of qualified engineers or consultants that can help ensure your design’s success.
Graphical User Interfaces (GUIs) and interactive touchscreen displays provide intuitive user experiences. Our Ensemble Graphics Toolkit (EGT) is a free and open-source C++ suite of software and tools that makes it easy to develop a cost-effective and low-power modern GUI. EGT is optimized for use with our 32-bit MPUs running the Linux OS.
MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for our MCUs and MPUs. MPLAB X IDE works seamlessly with the MPLAB development ecosystem of software and tools, many of which are completely free. You don’t necessarily need an operating system to operate an MPU. If you are running a single-threaded application and want to maximize data processing, you may want to use bare metal.
Our software packages (Softpacks) and MPLAB Harmony v3 provide peripheral libraries and drivers to help facilitate your software development. MPLAB Harmony v3 includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and application development. The Operating System Abstraction Layer (OSAL) allows you to add an RTOS, such as FreeRTOS, if your project requirements change after initial board bring up.
If you connect your system to a network or if you want to protect your brand, you must integrate security. Being able to trust your data, ensuring reliable system operation, anti-cloning, data protection and many other considerations are all critical reasons to implement security. We can help you secure your design with options ranging from basic security implementations all the way up to a segmented processing element known as a secure enclave. Whether you need cloud provisioning, secured communication, certificate management, system resilience, data authentication, secure boot or secrets storage, we make finding and implementing the right security measures easy.
Using Sequitur Lab’s EmSpark™ Security Suite, you can implement a secure enclave on the SAMA5D2 and SAMA5D4 microprocessors. It takes care of the most common security and resilience challenges in MPU design, allowing you to concentrate on your end application rather than low-level security code.
Our System-On-Module (SOM) and System-in-Package (SiP) options ease the design of a MPU-based system and can be used for industrial-grade designs. They ensure signal integrity for high-speed interfaces to DDR memory and in the case of the SOM, the Ethernet physical layer (PHY), while complying with Electromagnetic Compatibility (EMC) standards. You can solder the SOM on a motherboard and take it to production or use it as a reference design for your custom hardware. We also offer free schematics, Gerber files and complete bill of materials, all available online. Our Linux development code will immediately run on the SOM, allowing you to get to production release even faster.
Our embedded microprocessors are based on the ARM9 and Cortex®-A5 CPUs from Arm. They support multiple memory types, including DDR2, DDR3, LPDDR2, LPDDR3 and QSPI and eMMC Flash. You have your choice of memory technologies to meet your design’s needs. A rich set of peripherals provides solutions amongst user interfaces including audio playback and touch, local interconnect and networking, OS timers, security and storage. The product selector allows you to filter for the peripherals your design requires.
We can support your application needs for designs of control panels/HMI, secure IoT gateways, connectivity, barcode scanners, printers and Point-of-Sale (POS) terminal applications. With its low-power features and small package options, the SAMA5 series is also ideal for wearables and other battery-operated systems. We help you with a wide range of third-party offerings, development kits and software support for an even easier design experience.
Product | Status | 5K Pricing | Family | Core | FPU | ARM Neon | ARM Trust Zone | Speed (MHz) | Core Voltage Range (V) | Vddbu for battery backup | SRAM (KB) | L1 Instruction Cache (KB) | L1 Data Catche (KB) | L2 Memory Cache (KB) | Ext. DRAM Bus (Bits) | Int. DRAM Type | Int. DRAM (MB) | NAND ECC (Bits) | ECC Bits on NAND interface | No of EBIs | SDIO/SD-CARD/eMMC | QSPI | DMA Channels | Max I/O Pins | UART/SPI/I2C | IrDA | I2S/SSC | ISO 7816 | CAN | CAN Type | LIN | USB | Ethernet MAC | Ethernet PTP & AVB Support | Graphic LCD | H/W Graphics Controller | H/W Touch Peripheral | H/W Video Decoder | Camera Interface | Integrity Check Monitor (ICM) | Secure Bootloader | H/W Crypto Engine | External Memory Encrypt/Decrypt | Anti-Tamper Pins | Environmental Monitors | Active Die Shield | Secure Key Storage (Fuse bits) | A/D Channels | A/D Resolution (bits) | A/D Sample Rate (ksps) | Temp Sensor | RTC | Watch Dog Timer | Timers | Capture/Compare/PWM Peripherals | Quadrature Encoder Interface (QEI) | Temperature Range | Pin Count | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AT91SAM9260 | In Production | $7.12 | 32-bit MPU | ARM926 | No | No | No | 180 | 1.65V - 1.95V | True | 8 | 8 | 8 | 0 | 32 | 0 | Yes | 1 | 1 | 2 | 0 | 25 | 96 | 7 -UART 2 -SPI 1 -I2C | Yes | 0 -I2S 1 -SSC | 4 | 0 | None | No | 1 FS -Device Only 2 FS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | No | No | No | Yes | No | No | No | No | 0 | No | No | 0 | 4 | 10 | 312 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 6 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 208/PQFP, 217/LFBGA | |||
AT91RM9200 | In Production | $14.56 | 32-bit MPU | ARM920T | No | No | No | 180 | 1.65V - 1.95V | False | 16 | 16 | 16 | 0 | 32 | 0 | Yes | 0 | 1 | 2 | 0 | 24 | 122 | 4 -UART 1 -SPI 1 -I2C | Yes | 0 -I2S 3 -SSC | 4 | 0 | None | No | 1 FS -Device Only 2 FS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | No | No | No | No | No | No | No | No | 0 | No | No | 0 | 0 | 0 | 0 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 6 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 256 | 208/PQFP, 256/LFBGA | |||
AT91SAM9G10 | In Production | $6.24 | 32-bit MPU | ARM926 | No | No | No | 266 | 1.08V - 1.32V | True | 16 | 16 | 16 | 0 | 32 | 0 | Yes | 1 | 1 | 2 | 0 | 22 | 96 | 4 -UART 2 -SPI 1 -I2C | Yes | 0 -I2S 3 -SSC | 3 | 0 | None | No | 1 FS -Device Only 2 FS -Host Only | 0 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | No | No | No | No | No | 0 | No | No | 0 | 0 | 0 | 0 | No | Yes | Yes | 3 x 16-bit 0 x 32-bit | 3 -Std. PWM 3 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA | |||
AT91SAM9XE128 | In Production | Call for pricing | 32-bit MPU | ARM926 | No | No | No | 180 | 1.65V - 1.95V | True | 16 | 16 | 8 | 0 | 32 | 0 | Yes | 1 | 1 | 2 | 0 | 28 | 96 | 6 -UART 2 -SPI 2 -I2C | Yes | 0 -I2S 1 -SSC | 4 | 0 | None | No | 1 FS -Device Only 2 FS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | No | No | No | Yes | No | No | No | No | 0 | No | No | 0 | 4 | 10 | 312 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 6 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | Please call for package information | |||
AT91SAM9CN11 | Not Recommended for new designs | Call for pricing | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 32 | 16 | 16 | 0 | 16 | 0 | Yes | 24 | 1 | 1 | 0 | 19 | 105 | 7 -UART 6 -SPI 2 -I2C | Yes | 0 -I2S 1 -SSC | 4 | 0 | None | Yes | 1 FS -Device Only 1 FS -Host Only | 0 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | No | No | No | Yes | No | 0 | No | No | 0 | 12 | 10 | 440 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA | |||
AT91SAM9CN12 | Not Recommended for new designs | $5.47 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 32 | 16 | 16 | 0 | 16 | 0 | Yes | 24 | 1 | 1 | 0 | 19 | 105 | 7 -UART 6 -SPI 2 -I2C | Yes | 0 -I2S 1 -SSC | 4 | 0 | None | Yes | 1 FS -Device Only 1 FS -Host Only | 0 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | No | No | Yes | Yes | No | 0 | No | No | 0 | 12 | 10 | 440 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA, 247/LFBGA | |||
AT91SAM9G15 | In Production | $5.73 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 32 | 16 | 16 | 0 | 16 | 0 | Yes | 24 | 1 | 2 | 0 | 20 | 105 | 5 -UART 5 -SPI 3 -I2C | Yes | 0 -I2S 1 -SSC | 3 | 0 | None | Yes | 1 HS -Device and Host Ports 1 FS & 1 HS -Host Only | 0 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | No | No | No | No | No | 0 | No | No | 0 | 12 | 10 | 440 | No | Yes | Yes | 0 x 16-bit 6 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA | |||
AT91SAM9G20 | In Production | $7.67 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 32 | 32 | 32 | 0 | 32 | 0 | Yes | 1 | 1 | 2 | 0 | 28 | 96 | 7 -UART 2 -SPI 1 -I2C | Yes | 0 -I2S 1 -SSC | 4 | 0 | None | No | 1 FS -Device Only 2 FS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | No | No | No | Yes | No | No | No | No | 0 | No | No | 0 | 4 | 10 | 95 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 6 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA, 247/TFBGA | |||
AT91SAM9G25 | In Production | $5.73 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 32 | 16 | 16 | 0 | 16 | 0 | Yes | 24 | 1 | 2 | 0 | 20 | 105 | 6 -UART 6 -SPI 3 -I2C | Yes | 0 -I2S 1 -SSC | 3 | 0 | None | Yes | 1 HS -Device and Host Ports 1 FS & 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | No | No | No | Yes | No | No | No | No | 0 | No | No | 0 | 12 | 10 | 440 | No | Yes | Yes | 0 x 16-bit 6 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA, 247/LFBGA, 247/VFBGA | |||
AT91SAM9G35 | In Production | $6.03 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 32 | 16 | 16 | 0 | 16 | 0 | Yes | 24 | 1 | 2 | 0 | 20 | 105 | 5 -UART 5 -SPI 3 -I2C | Yes | 0 -I2S 1 -SSC | 3 | 0 | None | Yes | 1 HS -Device and Host Ports 1 FS & 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | No | No | No | No | No | 0 | No | No | 0 | 12 | 10 | 440 | No | Yes | Yes | 0 x 16-bit 6 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA | |||
AT91SAM9N12 | Not Recommended for new designs | $5.20 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 32 | 16 | 16 | 0 | 16 | 0 | Yes | 24 | 1 | 1 | 0 | 19 | 105 | 7 -UART 6 -SPI 2 -I2C | Yes | 0 -I2S 1 -SSC | 4 | 0 | None | Yes | 1 FS -Device Only 1 FS -Host Only | 0 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | No | No | No | No | No | 0 | No | No | 0 | 12 | 10 | 440 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA, 247/LFBGA | |||
AT91SAM9X25 | In Production | $6.63 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 32 | 16 | 16 | 0 | 16 | 0 | Yes | 24 | 1 | 2 | 0 | 20 | 105 | 6 -UART 6 -SPI 3 -I2C | Yes | 0 -I2S 1 -SSC | 3 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 FS & 1 HS -Host Only | 2 -10/100 Ethernet 0 -10/100/1000 Ethernet | No | No | No | No | No | No | No | No | 0 | No | No | 0 | 12 | 10 | 440 | No | Yes | Yes | 0 x 16-bit 6 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA | |||
AT91SAM9X35 | In Production | $6.63 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 32 | 16 | 16 | 0 | 16 | 0 | Yes | 24 | 1 | 2 | 0 | 20 | 105 | 5 -UART 5 -SPI 3 -I2C | Yes | 0 -I2S 1 -SSC | 3 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 FS & 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | No | No | No | No | No | 0 | No | No | 0 | 12 | 10 | 440 | No | Yes | Yes | 0 x 16-bit 6 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA | |||
AT91SAM9XE256 | In Production | Call for pricing | 32-bit MPU | ARM926 | No | No | No | 180 | 1.65V - 1.95V | True | 32 | 16 | 8 | 0 | 32 | 0 | Yes | 1 | 1 | 2 | 0 | 28 | 96 | 6 -UART 2 -SPI 2 -I2C | Yes | 0 -I2S 1 -SSC | 4 | 0 | None | No | 1 FS -Device Only 2 FS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | No | No | No | Yes | No | No | No | No | 0 | No | No | 0 | 4 | 10 | 312 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 6 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | Please call for package information | |||
AT91SAM9XE512 | In Production | Call for pricing | 32-bit MPU | ARM926 | No | No | No | 180 | 1.65V - 1.95V | True | 32 | 16 | 8 | 0 | 32 | 0 | Yes | 1 | 1 | 2 | 0 | 28 | 96 | 6 -UART 2 -SPI 2 -I2C | Yes | 0 -I2S 1 -SSC | 4 | 0 | None | No | 1 FS -Device Only 2 FS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | No | No | No | Yes | No | No | No | No | 0 | No | No | 0 | 4 | 10 | 312 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 6 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 217 | Please call for package information | |||
AT91SAM9G45 | In Production | $9.26 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 64 | 32 | 32 | 0 | 16 | 0 | Yes | 1 | 2 | 2 | 0 | 37 | 160 | 5 -UART 6 -SPI 2 -I2C | Yes | 0 -I2S 2 -SSC | 4 | 0 | None | Yes | 1 HS -Device and Host Ports 2 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | Yes | No | No | No | No | 0 | No | No | 0 | 8 | 10 | 440 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 324 | 324/TFBGA | |||
AT91SAM9G46 | In Production | $10.20 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 64 | 32 | 32 | 0 | 16 | 0 | Yes | 1 | 2 | 2 | 0 | 39 | 160 | 5 -UART 6 -SPI 2 -I2C | Yes | 0 -I2S 2 -SSC | 4 | 0 | None | Yes | 1 HS -Device and Host Ports 2 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | Yes | No | No | Yes | No | 0 | No | No | 0 | 8 | 10 | 440 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 324 | 324/TFBGA | |||
AT91SAM9M10 | In Production | $10.95 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 64 | 32 | 32 | 0 | 16 | 0 | Yes | 1 | 2 | 2 | 0 | 37 | 160 | 5 -UART 6 -SPI 2 -I2C | Yes | 0 -I2S 2 -SSC | 4 | 0 | None | Yes | 1 HS -Device and Host Ports 2 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | Yes | Yes | No | No | No | No | 0 | No | No | 0 | 8 | 10 | 440 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 324 | 324/TFBGA | |||
AT91SAM9M11 | In Production | $12.05 | 32-bit MPU | ARM926 | No | No | No | 400 | 0.9V - 1.1V | True | 64 | 32 | 32 | 0 | 16 | 0 | Yes | 1 | 2 | 2 | 0 | 39 | 160 | 5 -UART 6 -SPI 2 -I2C | Yes | 0 -I2S 2 -SSC | 4 | 0 | None | Yes | 1 HS -Device and Host Ports 2 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | Yes | Yes | No | No | Yes | No | 0 | No | No | 0 | 8 | 10 | 440 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 10 -Std. PWM 6 -Input Capture | 0 | -40 to 85 | 324 | 324/TFBGA | |||
AT91SAM9R64 | In Production | $5.88 | 32-bit MPU | ARM926 | No | No | No | 200 | 1.08V - 1.32V | True | 64 | 4 | 4 | 0 | 32 | 0 | Yes | 1 | 1 | 1 | 0 | 26 | 49 | 4 -UART 1 -SPI 1 -I2C | Yes | 0 -I2S 1 -SSC | 4 | 0 | None | No | 1 HS -Device Only | 0 -10/100 Ethernet 0 -10/100/1000 Ethernet | No | No | No | No | No | No | No | No | 0 | No | No | 0 | 3 | 10 | 220 | No | Yes | Yes | 7 x 16-bit 0 x 32-bit | 11 -Std. PWM 3 -Input Capture | 0 | -40 to 85 | 144 | 144/LFBGA | |||
AT91SAM9RL64 | In Production | $6.68 | 32-bit MPU | ARM926 | No | No | No | 200 | 1.08V - 1.32V | True | 64 | 4 | 4 | 0 | 32 | 0 | Yes | 1 | 1 | 1 | 0 | 26 | 118 | 4 -UART 1 -SPI 2 -I2C | Yes | 0 -I2S 2 -SSC | 4 | 0 | None | No | 1 HS -Device Only | 0 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | No | No | No | No | No | 0 | No | No | 0 | 6 | 10 | 220 | No | Yes | Yes | 6 x 16-bit 0 x 32-bit | 11 -Std. PWM 3 -Input Capture | 0 | -40 to 85 | 217 | 217/LFBGA | |||
SAM9X60 | In Production | $4.56 | 32-bit MPU | ARM926 | No | No | No | 600 | 1.02V - 1.21V | True | 68 | 32 | 32 | 0 | 32 | 0 | Yes | 24 | 1 | 2 | 1 | 51 | 112 | 13 -UART 6 -SPI 13 -I2C | Yes | 1 -I2S 1 -SSC | 6 | 2 | CAN | Yes | 1 HS -Device and Host Ports 2 HS -Host Only | 2 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | Yes | No | Yes | Yes | No | 8 | No | No | 11264 | 12 | 12 | 1000 | No | Yes | Yes | 0 x 16-bit 6 x 32-bit | 10 -Std. PWM 6 -Input Capture | 2 | -40 to 105 | 228 | 228/TFBGA | |||
SAM9X60D1G | In Production | $8.72 | 32-bit MPU | ARM926 | No | No | No | 600 | 1.02V - 1.21V | True | 68 | 32 | 32 | 0 | 32 | DDR2 | 128 | Yes | 24 | 1 | 2 | 1 | 51 | 112 | 13 -UART 6 -SPI 13 -I2C | Yes | 1 -I2S 1 -SSC | 6 | 2 | CAN | Yes | 1 HS -Device and Host Ports 2 HS -Host Only | 2 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | Yes | No | Yes | Yes | No | 8 | No | No | 11264 | 12 | 12 | 1000 | No | Yes | Yes | 0 x 16-bit 6 x 32-bit | 10 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 233 | 233/TFBGA | ||
SAM9X60D5M | In Production | $7.28 | 32-bit MPU | ARM926 | No | No | No | 600 | 1.02V - 1.21V | True | 68 | 32 | 32 | 0 | 32 | DDR2 | 64 | Yes | 24 | 1 | 2 | 1 | 51 | 112 | 13 -UART 6 -SPI 13 -I2C | Yes | 1 -I2S 1 -SSC | 6 | 2 | CAN | Yes | 1 HS -Device and Host Ports 2 HS -Host Only | 2 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | Yes | No | Yes | Yes | No | 8 | No | No | 11264 | 12 | 12 | 1000 | No | Yes | Yes | 0 x 16-bit 6 x 32-bit | 10 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 233 | 233/TFBGA | ||
SAM9X60D6K | Samples Available | $6.10 | 32-bit MPU | ARM926 | No | No | No | 600 | 1.02V - 1.21V | True | 68 | 32 | 32 | 0 | 32 | SDRAM | 8 | Yes | 24 | 1 | 2 | 1 | 51 | 112 | 13 -UART 6 -SPI 13 -I2C | Yes | 1 -I2S 1 -SSC | 6 | 2 | CAN | Yes | 1 HS -Device and Host Ports 2 HS -Host Only | 2 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | Yes | No | Yes | Yes | No | 8 | No | No | 11264 | 12 | 12 | 1000 | No | Yes | Yes | 0 x 16-bit 6 x 32-bit | 10 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 196 | 196/TFBGA | ||
AT91SAM9263 | In Production | $11.69 | 32-bit MPU | ARM926 | No | No | No | 200 | 1.08V - 1.32V | True | 96 | 16 | 16 | 0 | 32 | 0 | Yes | 1 | 2 | 2 | 0 | 27 | 160 | 5 -UART 2 -SPI 1 -I2C | Yes | 0 -I2S 2 -SSC | 3 | 1 | CAN | No | 1 FS -Device Only 2 FS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | Yes | No | No | No | No | 0 | No | No | 0 | 0 | 0 | 0 | No | Yes | Yes | 7 x 16-bit 0 x 32-bit | 11 -Std. PWM 3 -Input Capture | 0 | -40 to 85 | 324 | 324/TFBGA | |||
ATSAMA5D21 | In Production | $4.86 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | 0 | Yes | 32 | 1 | 1 | 2 | 51 | 72 | 9 -UART 6 -SPI 6 -I2C | Yes | 2 -I2S 2 -SSC | 9 | 0 | None | Yes | 1 HS -Device and Host Ports 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | No | Yes | Yes | Yes | Yes | No | 6 | No | No | 544 | 5 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 5 x 32-bit | 13 -Std. PWM 5 -Input Capture | 2 | -40 to 85 | 196 | 196/TFBGA | ||
ATSAMA5D22 | In Production | $4.86 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | 0 | Yes | 32 | 1 | 1 | 2 | 51 | 72 | 9 -UART 6 -SPI 6 -I2C | Yes | 2 -I2S 2 -SSC | 9 | 1 | CAN | Yes | 1 HS -Device and Host Ports 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 6 | No | No | 544 | 5 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 5 x 32-bit | 13 -Std. PWM 5 -Input Capture | 2 | -40 to 105 | 196 | 196/TFBGA | |
ATSAMA5D225C-D1M | In Production | $7.35 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 3.1V - 3.4V | True | 128 | 32 | 32 | 128 | 16 | DDR2 | 16 | Yes | 32 | 1 | 2 | 2 | 51 | 90 | 9 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 9 | 1 | CAN | Yes | 1 HS -Device and Host Ports 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 7 | No | No | 544 | 5 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 5 x 32-bit | 13 -Std. PWM 5 -Input Capture | 2 | -40 to 85 | 196 | 196/TFBGA |
ATSAMA5D23 | In Production | $7.09 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | 0 | Yes | 32 | 1 | 1 | 2 | 51 | 72 | 9 -UART 6 -SPI 6 -I2C | Yes | 2 -I2S 2 -SSC | 9 | 1 | CAN | Yes | 1 HS -Device and Host Ports 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 6 | Yes | Yes | 544 | 5 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 5 x 32-bit | 13 -Std. PWM 5 -Input Capture | 2 | -40 to 105 | 196 | 196/TFBGA | |
ATSAMA5D24 | In Production | $5.80 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 32 | 0 | Yes | 32 | 1 | 2 | 2 | 51 | 105 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 0 | None | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 2 | No | No | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 256 | 256/TFBGA | |
ATSAMA5D26 | In Production | $5.60 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 32 | 0 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 0 | None | Yes | 1 HS -Device and Host Ports 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | No | Yes | Yes | Yes | Yes | No | 8 | No | No | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 105 | 289 | 289/LFBGA | ||
ATSAMA5D27 | In Production | $6.18 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 32 | 0 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 8 | No | No | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 105 | 289 | 289/LFBGA | |
ATSAMA5D27C-D1G | In Production | $10.69 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | DDR2 | 128 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 8 | No | No | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 289 | 289/TFBGA |
ATSAMA5D27C-D5M | In Production | $9.17 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | DDR2 | 64 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 8 | No | No | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 289 | 289/TFBGA |
ATSAMA5D27C-LD1G | In Production | $11.32 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | LPDDR2 | 128 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 8 | No | No | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 361 | 361/TFBGA |
ATSAMA5D27C-LD2G | In Production | $13.46 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | LPDDR2 | 256 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 8 | No | No | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 361 | 361/TFBGA |
ATSAMA5D27-SOM1 | In Production | $29.40 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 3.1V - 3.4V | True | 128 | 32 | 32 | 128 | 16 | DDR2 | 128 | Yes | 32 | 1 | 2 | 2 | 51 | 103 | 9 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 9 | 2 | CAN | Yes | 1 HS -Device Only 1 HS -Device and Host Ports 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 7 | No | No | 544 | 5 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 5 x 32-bit | 13 -Std. PWM 5 -Input Capture | 2 | -40 to 85 | 176 | 176/MODULE |
ATSAMA5D27-WLSOM1 | In Production | $44.84 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 3V - 5.5V | True | 128 | 32 | 32 | 128 | 32 | LPDDR2 | 256 | Yes | 32 | 1 | 1 | 2 | 51 | 94 | 5 -UART 2 -SPI 1 -I2C | Yes | 2 -I2S 1 -SSC | 5 | 2 | CAN | Yes | 1 HS -Device Only 1 HS -Device and Host Ports 1 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 18-bit | Yes | No | Yes | Yes | Yes | Yes | Yes | 7 | No | No | 544 | 6 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 5 x 32-bit | 13 -Std. PWM 5 -Input Capture | 2 | -40 to 85 | 188 | 188/Module | |
ATSAMA5D28 | In Production | Call for pricing | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 32 | 0 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 8 | Yes | Yes | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 105 | 289 | 289/LFBGA | |
ATSAMA5D28C-D1G | In Production | $17.13 | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | DDR2 | 128 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 8 | Yes | Yes | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 289 | 289/TFBGA |
ATSAMA5D28C-LD1G | In Production | Call for pricing | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | LPDDR2 | 128 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 8 | Yes | Yes | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 361 | 361/TFBGA |
ATSAMA5D28C-LD2G | In Production | Call for pricing | 32-bit MPU | Cortex-A5 | Yes | Yes | Yes | 500 | 1.1V - 1.32V | True | 128 | 32 | 32 | 128 | 16 | LPDDR2 | 256 | Yes | 32 | 1 | 2 | 2 | 51 | 128 | 10 -UART 7 -SPI 7 -I2C | Yes | 2 -I2S 2 -SSC | 10 | 2 | CAN | Yes | 1 HS -Device and Host Ports 1 HS & 1 HSIC -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | PTC | No | Yes | Yes | Yes | Yes | Yes | 8 | Yes | Yes | 544 | 12 | 12 | 1000 | Yes | Yes | Yes | 4 x 16-bit 6 x 32-bit | 14 -Std. PWM 6 -Input Capture | 2 | -40 to 85 | 361 | 361/TFBGA |
ATSAMA5D31 | In Production | $7.22 | 32-bit MPU | Cortex-A5 | Yes | No | No | 536 | 1.08V - 1.32V | True | 128 | 32 | 32 | 0 | 32 | 0 | Yes | 24 | 1 | 3 | 0 | 39 | 160 | 6 -UART 6 -SPI 3 -I2C | Yes | 0 -I2S 2 -SSC | 4 | 2 | CAN | No | 1 HS -Device and Host Ports 2 HS -Host Only | 1 -10/100 Ethernet 0 -10/100/1000 Ethernet | 24-bit | Yes | No | Yes | No | Yes | Yes | No | 0 | No | No | 0 | 12 | 12 | 1000 | No | Yes | Yes | 4 x 16-bit 5 x 32-bit | 13 -Std. PWM 5 -Input Capture | 0 | -40 to 85 | 324 | 324/LFBGA, 324/TFBGA | |||
ATSAMA5D33 | In Production | $7.58 | 32-bit MPU | Cortex-A5 | Yes | No | No | 536 | 1.08V - 1.32V | True | 128 | 32 | 32 | 0 | 32 | 0 | Yes | 24 | 1 | 2 | 0 | 39 | 160 | 4 -UART 6 -SPI 3 -I2C | Yes | 0 -I2S 2 -SSC | 4 | 2 | CAN | No | 1 HS -Device and Host Ports 2 HS -Host Only | 0 -10/100 Ethernet 1 -10/100/1000 Ethernet | Ethernet PTP | 24-bit | Yes | No | Yes | No | Yes | Yes | No |