We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Industrial Ethernet Products

 VelocityNET™ Ethernet for Industrial Networks

As industries expand and automation accelerates, the need for robust, resilient and deterministic networks is greater than ever.

Our VelocityNET™ Ethernet portfolio delivers high‑performance, deterministic networking solutions for industrial, enterprise, infrastructure and embedded applications. Designed to meet the demanding requirements of modern networks, VelocityNET enables reliable connectivity from the edge to the core.

VelocityNET Products


Ethernet PHYs - 10/100


KSZ808110/100 Base-T/TX Physical Layer Transceiver
KSZ809110/100 Base-T/TX Ethernet Transceiver with Power Saving Features

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EA00J09A

Simplify development with the EVB-VSC7558TSN EDSX with 2x LAN8044 EDS-X Daughter Cards.

EV53D52A

The EVB-LAN8814 Evaluation Board is used to evaluate the LAN8814 physical layer (PHY) device. 

EV23X71A

The LAN969x EVB (EV23X71A) is a 24x 1G + 4x 10G Ethernet development system that can be used to demonstrate the LAN9694, LAN9696 and LAN9698 Ethernet switches.

EV25Y25A

EVB-LAN9255 allows for rapid development towards EtherCAT and Ethernet using an integrated solution with software libraries and code examples.

Single Port Copper PHYs


LAN8830Gigabit Ethernet Transceiver with RGMII Support
LAN8831Gigabit Ethernet Transceiver with RGMII/GMII Support
LAN8840Gigabit Ethernet Transceiver (PHY) supporting IEEE1588 w/ RGMII
LAN8841Gigabit Ethernet Transceiver (PHY) w/ IEEE1588 & RGMII
LAN8842Gigabit Ethernet Transceiver (PHY) supporting IEEE1588 w/ SGMII
VSC85311 Port GbE Cu PHY with RGMII/RMII (Industrial Temperature)
VSC85411 Port GbE Cu PHY with SyncE, (R/G/RG)MII

Multi-Port Copper PHYs


VSC85522 Port GbE Cu/Fiber PHY with (R/S)GMII
VSC85622 Port GbE Cu/Fiber PHY with (Q)SGMII & MACse
VSC85722 Port GbE Cu/Fiber PHY with SGMII/RGMII & IEEE
VSC85822 Port GbE Cu/Fiber PHY with IEEE 1588 & MACs
LAN88044 Port GbE Cu PHY with QSGMII/Q-USGMII
LAN88084 Port GbE Cu PHY with QSGMII/Q-USGMII
LAN88144 Port GbE Cu PHY with QSGMII/Q-USGMII
LAN88184 Port GbE Cu PHY with QSGMII/Q-USGMII
VSC82244 Port GbE Cu PHY with RGMII
VSC85044 Port GbE Cu/Fiber PHY with (Q)SGMII
VSC85144 Port GbE Cu PHY with QSGMII
VSC85644 Port GbE Cu/Fiber PHY with (Q)SGMII & MACse
VSC85744 Port GbE Cu/Fiber PHY with (Q)SGMII and IEEE
VSC85754 Port GbE Cu/Fiber PHY with (Q)SGMII and Pre
VSC85844 Port GbE Cu/Fiber PHY with (Q)SGMII, Premium
VSC851212 Port GbE Cu PHY with 4 Dual Media ports

Optical PHYs


LAN8262Dual-Port 1G/10G MACsec Optical Ethernet PHY Transceiver
LAN8263Dual-Port 1G/10G 1588 Optical Ethernet PHY Transceiver
LAN8264Dual-Port 1G/10G 1588/MACsec Optical Ethernet PHY Transceiver
LAN8267Quad-Port 1G/10G 1588 Optical Ethernet PHY Transceiver
LAN8268Quad-Port 1G/10G 1588/MACsec Optical Ethernet PHY Transceiver
LAN8022Dual-Port 1G/10G/25G MACsec Optical Ethernet PHY Transceiver
LAN8023Dual-Port 1G/10G/25G 1588 Optical Ethernet PHY Transceiver
LAN8024Dual-Port 1G/10G/25G 1588/MACsec Optical Ethernet PHY Transceiver
LAN8042Quad-Port 25G Optical Ethernet PHY Transceiver with MACsec
LAN8043Quad-Port 25G Optical Ethernet PHY Transceiver with PTP
LAN8044Quad-Port 25G Optical Ethernet PHY Transceiver with PTP and MACsec

Gigabit Switches


LAN964555-Port Ethernet Switch with integrated 10/100/1000BASE-T PHYs, with TSN, AVB and Redundancy managed ...
LAN964577-Port Ethernet Switch with integrated 10/100/1000BASE-T PHYs, with TSN, AVB and Redundancy managed ...
LAN964599-Port Ethernet Switch with integrated 10/100/1000BASE-T PHYs, with TSN, AVB and Redundancy managed ...
LAN96466-Port Gigabit Ethernet Switch with SGMII/RGMII/MII/RMII
KSZ9477Fully Integrated Layer 2, Managed, Seven-port Gigabit Ethernet Switch
KSZ95633-Port Gigabit Ethernet Switch with 1588v2
KSZ95677-Port Gigabit Ethernet Switch with IEEE 1588, SGMII/RGMII/MII/RMII
KSZ98933-Port Gigabit Ethernet Switch with RGMII/MII/RMII
KSZ98966-Port Gigabit Ethernet Switch with GMII/RGMII/MII/RMII
KSZ98977-Port Gigabit Ethernet Switch with SGMII/RGMII/MII/RMII

3-Port Switches


KSZ88633-Port 10/100 Managed Ethernet Switch with Fiber Support
KSZ84633-Port 10/100 1588v2 Ethernet Switch with Fiber Support
LAN93033-Port 10/100 Managed Ethernet Switch
LAN93533-Port 10/100 Ethernet Switch with Dual RMII or Single MII/RMII/Turbo MII
LAN93553-Port 10/100 Managed Ethernet Switch with Dual MII/RMII/Turbo MII

4-Port to 9-Port Switches: KSZ Models


KSZ87944-Port 10/100 Managed Ethernet Switch with Gigabit Uplink
KSZ87955-Port 10/100 Managed Ethernet Switch with Gigabit Uplink
KSZ87755-Port 10/100 Ethernet Switch with 2 RGMII/GMII/RMII and Gigabit Uplink
KSZ87655-Port 10/100 Managed Ethernet Switch with Fiber Support
KSZ85655-Port 10/100 AVB Ethernet Switch
KSZ85677-Port 10/100 AVB Ethernet Switch
KSZ89999-Port 10/100 Unmanaged Ethernet Switch with Fiber Support

4-Port to 64-Port Switches


VSC75114 Port Unmanaged Industrial Ethernet Switch
VSC751210 Port Unmanaged Industrial Ethernet Switch
VSC75138 Port Industrial Switch with 4 Cu PHYs
VSC751410 Port Industrial Switch with 4 Cu PHYs
VSC74408x1G + 2x10G Ethernet Switch with 2 Cu PHYs
LAN969448G Ethernet Switch
LAN969666G Ethernet Switch
LAN9698102G Ethernet Switch

4-Port to 64-Port Switches: TSN Models


LAN964555-Port Ethernet Switch with integrated 10/100/1000BASE-T PHYs, with TSN, AVB and Redundancy managed modes
LAN964577-Port Ethernet Switch with integrated 10/100/1000BASE-T PHYs, with TSN, AVB and Redundancy managed modes
LAN964599-Port Ethernet Switch with integrated 10/100/1000BASE-T PHYs, with TSN, AVB and Redundancy managed modes
LAN96624-Port TSN Gigabit Ethernet Switch with End-Point
LAN96688-Port TSN Gigabit Ethernet Switch
LAN9694TSN48G Ethernet Switch with Time Sensitive Networking
LAN9696TSN66G Ethernet Switch with Time Sensitive Networking
LAN9698TSN102G Ethernet Switch with Time Sensitive Networking
LAN9694RED48G Ethernet Switch with Redundancy
LAN9696RED66G Ethernet Switch with Redundancy
LAN9698RED102G Ethernet Switch with Redundancy

EtherCAT®


LAN9252EtherCAT controller with dual integrated Ethernet PHYs
LAN9253EtherCAT device controller with integrated PHYs
LAN9254EtherCAT controller with dual integrated Ethernet PHYs
LAN9255EtherCAT Device with integrated Cortex M4F Microcontroller

Live Chat

Need Help?

Privacy Policy