Simplify development with the EVB-VSC7558TSN EDSX paired with 2x LAN8044 EDS-X Daughter Cards. This evaluation kit enables implementation of a 200Gbps 8 port switch providing Eight 25Gbps SFP+ PHY Ports for Optical and Copper (5-meter DAC) connectivity:
The Quad port LAN8044 is the superset device of our 3rd generation Optical PHY product line featuring:
Live Chat