We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Speed AES256-XTS


Xiphera's AES256-XTS implements the Advanced Encryption Standard (AES) with 256 bits long key in XTS mode. AES-XTS is block-oriented cipher used primarily for protecting the confidentiality of data at rest. Consequently, AES-XTS is widely used for encrypting the contents of hard drives and other storage devices. 


Features and Benefits


  • Optimized resource requirements: 
    • Requires 4051 4-input Lookup Tables (4LUTs) for Microchip® PolarFire® . 
    • Does not require any multipliers, DSPBlocks or internal memory in a typical Microchip® FPGA implementation. 
  • Performance: 
    • Achieves a high throughput up to 100s of Gbps compliant with NIST Standards.
  • Standard Compliance: 
    • Fully compliant with both the Advanced Encryption Algorithm (AES) standard, as well as with the Galois Counter Mode (GCM) standard. 
    • NIST support for various AES modes including GCM, CTR, XTS, ECB, CBC, CFB, and OFB.
  • Easy Integration : 
    • Pure RTL without hidden CPU or software components. 
    • Vendor agnostics FPGA/ASIC implementation. 

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera  

Documentation


Title
xip1183b_product_brief Link



Live Chat

Need Help?

Privacy Policy