We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

USB Gen 3.0/3.1/3.2, Device/Host Controllers


Corigine provides USB Controllers that are USB-IF certified. Corigine's USB IP is based on the USB 3.0 specification from the USB Implementers Forum (USB-IF). USB-IF certification reduces the risk of IP design errors due to specification interpretations. Corigine USB controllers are based on a next generation architecture which can fully take advantage of the latest USB features, while maintaining the smallest size, lowest power, and maximum configurability.


Features and Benefits


  • Fully synthesizable RTL
  • Synthesis constraints and scripts
  • UVM-based verification environment with test cases for SoC integration
  • Bare-metal test code in C-language, for SoC-level simulation with CPU and chip bring-up after tape-out
  • Linux driver for Device controller (Host controller is fully compatible with standard Linux and Windows drivers)

Licensing Options


For additional information, contact info@corigine.com or visit Corigine.

Documentation


Title
USB Gen 3.0/3.1/3.2, Device/Host Controllers Download



Live Chat

Need Help?

Privacy Policy