We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreTDC


CoreTDC is a high-precision measurement IP that calculates time differences between signal edges using a hybrid approach combining coarse counting and fine-grained delay measurement. It determines the delay between a synchronous reference signal and an asynchronous event, making it suitable for time-sensitive applications. The architecture includes a coarse counter for large time intervals and a tapped-delay line based on FPGA carry-chain elements for fine resolution measurements. Calibration logic compensates for environmental variations such as temperature and process differences, ensuring accurate delay estimation. The IP outputs a detailed time measurement that combines coarse timing and calibrated delay values, enabling high accuracy across a wide range of conditions. It operates using multiple clock domains to optimize measurement precision and performance.  CoreTDC is widely used in scientific and sensing applications such as LiDAR, time-of-flight measurement, and imaging systems, where precise temporal measurements are critical.


Features and Benefits


  • High-Precision Timing Measurement
    • Measures delay between synchronous and asynchronous signals
    • Combines coarse and fine measurement techniques
  • Tapped Delay Line
    • Uses FPGA carry-chain elements
    • Provides fine-grained timing resolution
  • Calibration Mechanism
    • Compensates for environmental variations
    • Improves measurement accuracy
  • Flexible Clock Domains
    • Separate clocks for operation and calibration

Licensing Options


Free with Libero Gold and Platinum licenses. 

Documentation


Title
CoreTDC User Guide Download



Live Chat

Need Help?

Privacy Policy