We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreXAUI


CoreXAUI is a high-performance 10 Gigabit Ethernet extended sublayer (XGXS) IP designed for PolarFire and PolarFire SoC FPGA devices. It enables high-speed Ethernet connectivity by interfacing with SerDes blocks operating in PCS mode using built-in 8b10b encoding, decoding, and comma alignment logic. The core supports both standard XAUI and Reduced XAUI (RXAUI) configurations, allowing designers to choose between four-lane or two-lane implementations to achieve a 10 Gbps data rate. XAUI mode uses four SerDes lanes operating at 3.125 GHz, while RXAUI mode uses two lanes at 6.25 GHz, providing flexibility in routing complexity and system optimization. CoreXAUI implements a 64-bit XGMII interface for transmit and receive paths, enabling reliable packet transfer between MAC and physical layers. The architecture includes key functional blocks such as transmit controllers, RX deskew logic, synchronization mechanisms, and FIFO buffers for clock domain crossing, ensuring data alignment and integrity. With IEEE 802.3 compliance and support for lane alignment and deskew, CoreXAUI is well suited for high-bandwidth networking applications requiring deterministic and reliable communication.


Features and Benefits


  • 10G Ethernet XGXS Support
    • Provides extended sublayer functionality for 10GbE
    • Compliant with IEEE 802.3 Clause 47/48
  • Flexible Lane Configurations
    • XAUI: 4 lanes @ 3.125 GHz
    • RXAUI: 2 lanes @ 6.25 GHz
  • High-Speed Data Processing
    • Supports 10 Gbps throughput
    • 64-bit SDR XGMII interface for TX/RX paths
  • Efficient PHY Integration
    • Uses built-in 8b10b encoding/decoding
    • COMMA detection and alignment logic via SerDes
  • Data Integrity and Alignment
    • Multichannel alignment support
    • Lane deskew mechanism in receiver path
    • RX synchronization and error monitoring logic
  • Robust Signal Handling
    • FIFO-based clock domain crossing
    • Packet-aware transmit control (start, terminate, idle)
  • EMI Reduction Mechanism
    • Pseudorandom idle insertion using PRBS polynomial
  • Design Flexibility
    • Configurable XAUI/RXAUI mode and lane operation
    • Supports transmitter, receiver, or both modes

Documentation


Title
CoreXAUI User Guide Download



Live Chat

Need Help?

Privacy Policy