We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreResetP


CoreResetP is a reset management IP designed to handle sequencing and control of reset signals across FPGA subsystems. It ensures proper initialization of critical components such as DDR controllers, SERDES interfaces, and processor subsystems in SmartFusion2 and IGLOO2 devices. The IP manages multiple reset sources, including power-on reset, fabric reset, and subsystem resets, and coordinates their release based on system readiness conditions. This ensures correct startup behavior and prevents timing-related issues during initialization. CoreResetP includes configurable parameters for peripheral usage, device voltage settings, SERDES configuration, and reset behavior. It also supports soft reset control, enabling dynamic reset assertion via software or control logic. The IP integrates seamlessly with CoreConfigP and system-level control logic, making it an essential component in reliable FPGA system bring-up and runtime control.


Features and Benefits


  • Reset Sequencing Engine
    • Manages reset timing for DDR, SERDES, and MSS
    • Ensures proper system initialization
  • Multiple Reset Sources
    • Power- on reset 
    • Fabric and external resets
  • Configurable Behavior
    • Peripheral usage configuration
    • Voltage and timing settings
  • Soft Reset Support
    • Software-controlled reset triggers

Licensing Options


Free with any Libero license 

Documentation


Title
CoreResetP v7.1 Handbook Download



Live Chat

Need Help?

Privacy Policy