We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreAPB3Mux


The CoreAPB3Mux IP core is a lightweight and efficient bus multiplexing component designed for AMBA APB3-based systems. It provides a simple yet effective mechanism to connect a single APB initiator (master) to multiple APB targets (slaves) while allowing dynamic selection among them through a control signal. This capability is particularly useful in system architectures where multiple peripherals share a common bus interface but need controlled access to reduce hardware complexity and resource utilization. CoreAPB3Mux operates by routing APB signals from the initiator to one of several target interfaces based on a select input signal. This selective routing includes address, data, control, and handshake signals, ensuring transparent communication between the master and the chosen slave without protocol modification. By maintaining full compliance with the AMBA APB3 specification, the core integrates seamlessly into FPGA-based SoC designs using Microchip’s Libero SoC and SmartDesign environments.


Features and Benefits


    • AMBA APB3 Compliance
      • Fully compliant with APB3 protocol
      • Ensures seamless integration with standard APB components
    • Multiplexed Bus Architecture
      • One APB initiator to multiple APB targets
      • Selection controlled via APB_MUX_SEL signal
    • Configurable Parameters
      • Address width configurable (e.g., 32-bit)
      • Data width configurable (e.g., 32-bit)
    • Lightweight and Efficient Design
      • Minimal area footprint
      • Low latency signal routing

Licensing Options


Free with any Libero License 

Documentation


Title
CoreAPB3Mux User Guide Download



Live Chat

Need Help?

Privacy Policy