We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Automatic Gain Control


The  Automatic Gain Control (AGC) IP is a digital signal processing core designed to maintain a stable signal amplitude in systems where input signal strength can vary dynamically. It operates as a closed-loop control system that continuously monitors the signal magnitude and adjusts the gain to maintain a consistent output level suitable for downstream processing. The core implements several key functional stages, including DC offset compensation, magnitude calculation, IIR-based averaging, adaptive step size generation, and gain accumulation. These modules work together to dynamically equalize input signal variations and smooth out rapid fluctuations, ensuring signal stability. The AGC IP supports real-time operation with fast convergence (within tens of clock cycles) and provides configurable parameters for tuning response behavior based on system requirements. It also includes features such as hold functionality to preserve gain during packet processing and bypass capability for flexible operation modes. 


Features and Benefits


 

  • Closed-Loop Gain Control
    • Real-time adaptive gain adjustment
    • Maintains consistent output amplitude
  • Signal Conditioning Capabilities
    • DC offset compensation
    • Magnitude calculation and averaging
    • IIR-based smoothing filter 
  • Adaptive Control Mechanism
    • Dynamic step size calculation
    • Gain accumulator for stability
  • Configurability
    • Tunable IIR filter factors
    • Reference signal level configuration
  • Operational Flexibility
    • Hold mode for packet processing
    • Bypass mode for direct signal path 
  • Performance
    • Fast settling time (~64 cycles)
    • Low latency operation

 

Licensing Options


Free with any Libero license 

Documentation


Title
Automatic Gain Control IP User Guide Download



Live Chat

Need Help?

Privacy Policy