We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-5492

Smart Card 2 Click

Overview

Smart Card 2 Click is a compact add-on board for reading smart cards. This board features Microchip’s SEC1210, a low-power single-chip Smart Card controller with a UART interface. The SEC1210 bridge controller uses a combination of hardware and software to deliver high-performance and flexible design customization options. It is fully compliant with standards like ISO/IEC 7816, EMV 4.2/4.3, ETSI TS 102 221, and PC/SC, utilizing TrustSpan™ technology that enables digital systems to communicate securely, process, move and store information. With its onboard card holder, it supports data processing with 2FF smart cards, and with an additional connector for external connection, it also allows the processing of a standard 1FF card. This Click board™ is suitable for electronic processes such as personal identification, access control (physical and logical access), authentication, and many more. Smart Card 2 Click is fully compatible with the mikroBUS™ socket and can be used on any host system supporting the mikroBUS™ standard. It comes with the mikroSDK open-source libraries, offering unparalleled flexibility for evaluation and customization. What sets this Click board™ apart is the groundbreaking ClickID feature, enabling your host system to seamlessly and automatically detect and identify this add-on board.

Cannot load image!

Live Chat

Need Help?

Privacy Policy