We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV22R85A

MCP164GX1000 Evaluation Board

Overview

The MCP164GX1000 is a custom tailored Power Management Integrated Circuit (PMIC) specially developed as a high performance, small footprint, power companion for Microchip 64-bit RISC-V® Quad-Core Microprocessor PIC64GX1000. The MCP164GX1000 integrates 13 power channels distributed as eight parallelable 1.5A Buck regulators, four 300 mA LDOs, and one low-input/low-output voltage LDO Controller using an external MOSFET.

• Input Voltage: 2.7V to 5.5V

• Eight 1.5A Buck DC-DC Channels

• Four 300 mA High-Accuracy LDOs

• One High-Accuracy, High-PSRR LDO Controller Using External N-channel MOSFET(Q1)

• Output Voltage of 1V for Paralleled Bucks 1-2 and Current Capability of up to 3A (VDD Core Supply)

• Output Voltage of 3.3V for Buck 3 and Current Capability up to 1.5A (VDDIx GPIO Banks Supply)

• Output Voltage of 1.2V for Buck 5 and Current Capability of 1.5A (VDDIODDR (VDDI6) and Memory IO’s

Supply)

• Output Voltage of 1.8V for Buck 6 and Current Capability of 1.5A (VDD18 and VDDIx_1.8 Supply)

• Output Voltage of 2.5V for LDO 2 and Current Capability of 0.3A (VDD25, VDDA25, VDD_XCVR_CLK and DDR4

Core Supply)

• All other regulators available on the board are optional and turned off by default (Buck 4, Buck 7, Buck 8,

LDO 1, LDO 3, LDO 4 and the LDO Controller)

• 100% Duty Cycle Capability of Buck Channels

• Reference Ground (REFGND) is Routed to Bucks 1-2 for an Improved Accuracy of the Output Voltage

• Low-Noise Forced-PWM and Light-Load High-efficiency Mode Available (Pin-selectable or Bit Control)

• External Synchronization of Switching Frequency; this Feature can be Active or Disabled in Registry

• Selectable Phase (0°, 90°, 180° or 270°) for Buck Channels

• Global RESET (nRSTO_A) with Programmable De-Assertion Delay

• User-Defined RESET (nRSTO_P) with Programmable De-Assertion Delay

• 1 MHz MCP2221 I2C Interface; the PMIC has a Maximum of 3.4 MHz Frequency

• Dedicated VDD Supply Pin for NVM and Interface Allows Programming without Powering Up the Application

• Re-Configurable During Runtime

• Hiccup-Mode Current Limit for Buck Channels (can be Disabled)

• Programmable Thermal early warning and thermal shutdown protection

• LED Visual Indicator for the nINTO Pin (Interrupt Flag) with Selectable Interrupt Masking for Each Channel

• On-Board Load Transient Generator for VOUT12 and LDOC_OUT

• USB-C Connector for Easy Connection with Host PC

• General Purpose Output (GPO)

PM-25-104270-250325-APID-PHOTO-EV22R85A-Angle-Transparent.png PM-25-104270-250325-APID-PHOTO-EV22R85A-Front-Transparent.png PM-25-104270-250325-APID-PHOTO-EV22R85A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
I2C Monitor GUI Software Libraries and Firmware Download
EV22R85A_BOM.pdf Board Design Files Download
EV22R85A_SCH.PDF Board Design Files Download
EV22R85A_GERBERS.zip Board Design Files Download
EV22R85A_Design_Files.zip Board Design Files Download
China-RoHS-Declaration_EV22R85A.pdf Certifications Download
UK-DoC_EV22R85A.pdf Certifications Download
EU-REACH-Statement_EV22R85A.pdf Certifications Download
EU-DoC_EV22R85A.pdf Certifications Download
MCP164GX1000 Evaluation Board User Guide User Guides Download

Live Chat

Need Help?

Privacy Policy