We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

MCP16501 evaluation boards are used to evaluate the MCP16501 PMIC. This is an addition to MCP1650x brand new family of PMICs targeted for MPU power. The board will not include I2C communication, as the IC does not support this, but it will still support load transient testing and voltage setting for the channels and stability analysis testing. Dimensions are similiar with the MCP16502 eval board.

• Input Voltage: 2.7V to 5.5V
• Three 1A Output Current Buck Channels with 100% Maximum Duty Cycle Capability
• 2 MHz Buck Channels PWM Operation
• One Auxiliary 300 mA Low-Dropout Linear Regulator (LDO)
• ±1% Voltage Accuracy for DDR (Buck2 Output) and Core (Buck3 Output)
• Pin-Selectable Output Voltages for Buck2: 1.2V, 1.35V, 1.8V and for Buck3: 1.0V, 1.15V, 1.25V
• MPU-Specific Built-in Default Channel Sequencing and nRSTO Assertion Delay
• Support of MPU Hibernate, Low-Power Modes
• Low Noise, Forced PWM (FPWM) and Low IQ, Light Load, High-Efficiency Mode Available
• Leakage-Free Interfacing to MPU in any Operating Condition through Optimized
ESD Protection
• 250 µA Low-Power Mode Typical Quiescent Cur-rent Bucks and LDO On, No Load
• 6 µA Maximum Shutdown Current (VIN =4.5V, TJ = +105°C)
• Separate LDO EN Input, Compatible to LV Logic
• Cost and Size-Optimized BOM

 1 x ADM01123 Development Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP16501 Evaluation Board User Guide User Guide Download
ADM01123 BOM Board Design Files Download
ADM01123 Gerbers Board Design Files Download
ADM01123 Schematic Board Design Files Download

Live Chat

Need Help?

Privacy Policy