We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00745

MCP19125 FLYBACK BATTERY CHARGER EVAL BOARD


  • Vin Range: 4.5V to 42V
  • Maximum Charge Current: 1A
  • Capable of charging:
    • Lithium Ion (Li-Ion): 2-4 Cells
    • Nickel Metal Hydride (NiMH): 2-7 Cells
    • Valve Regulated Lead Acid (VRLA): 3-6 Cells
  • Programming and I2C headers
  • Factory programmed for use with downloadable Graphical User Interface (GUI)

Overview


The MCP19125 is a highly-integrated, mixed-signal low-side synchronous Pulse Width Modulation (PWM) controller featuring individual analog PWM control loops for both current regulation or voltage regulation. The MCP19125 also features an integrated microcontroller core, making it an ideal device for battery charging applications, LED lighting systems, and any other low-side switch PWM applications. The MCP19125 Flyback Battery Charger Evaluation Board demonstrates how the MCP19125 device operates in a battery charging application utilizing a synchronous flyback topology. It is configured to regulate the amount of charge current, and the type of charging, while simultaneously reading the state of the battery to change between operation modes for optimized charge profiles. Nearly all operational and control system parameters are programmable by utilizing the integrated PIC® microcontroller. MPLAB X IDE can be used in conjunction with a downloadable Graphical User Interface (GUI) to easily configure the MCP19125. Alternatively, the user can program the MCP19125 using their own firmware, tailoring it to their application. The evaluation board contains headers for ICSP™ (In-Circuit Serial Programming™) as well as I2C communication, numerous test points, and a push button for system development.

Package Contents

1x MCP19125 Flyback Battery Charger Eval Bd (ADM00745)

Documentation


Title
Document Id
MCP19125 Flyback Battery Charger Evaluation Board User's Guide Download e0619e0c-596d-4aec-922e-fdd470b93cfd
MCP19125 Flyback Battery Charger Eval Board (ADM00745) Schematic Download db12657c-c2a6-444b-9be9-54b53ae117ec
MCP19125 Flyback Battery Charger Eval Board (ADM00745) Gerber Files Download 7e981c13-4d2b-4888-a060-d00a41f8227c
MCP19125 Flyback Battery Charger Eval Board (ADM00745) BOM Download 0505f25d-555e-4a08-a89f-4445287e844b

Software


Title
Date
MCP19125 Flyback Battery Charger Eval Board (ADM00745) Software GUI Download 18 Jul 2017
MCP19125 Flyback Battery Charger Eval Board (ADM00745) Firmware Download 18 Jul 2017