The pre-programmed chipKIT USB Bootloader is a prototyping-friendly PIC32 MCU in 28-Pin PDIP package for those users who wish to build chipKIT™ applications without a development board.
The advanced features on this 32-bit microcontroller include 40 MHz performance, 128 KB Flash and 32 KB RAM. Integrated peripherals include:
Complete instructions are available here: https://chipkit.net/
The chipKIT Bootloader in this device is compatible with MPIDE releases (test versions or official releases) dated 2013/05/04 or later.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| DIY chipKIT | Reference Manual | Download |
Live Chat