We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC5019YFT-EV

MIC5019YFT EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC5019 is a high-side MOSFET driver with integrated charge pump designed to switch an Nchannel enhancement type MOSFET in high-side or low–side applications.

The MIC5019 operates from a 2.7V to 9V supply. It generates gate voltages of 9.2V from a 3V supply and 16V from a 9V supply. The device consumes a low 77µA of supply current and less than 1µA of supply current in shutdown mode.

In high-side configurations, the source voltage of the MOSFET approaches the supply voltage when switched on. To keep the MOSFET on, the MIC5019’s output drives the MOSFET gate voltage higher than the supply voltage.

Package Contents

N/A

System Requirements

The MIC5019 evaluation board needs only a single power supply to power the driver and a function generator or logic signal to drive the IN pin. If the application needs different supplies for driver and load, then another supply may be used to power the external MOSFET at the VEXT (J7 and J6) by loading the resistor R1 and cutting the traces indicated by R4.

Documentation


Title
Document Id
MIC5019YFT Evaluation Board User Guide Download 923cf3ea-591a-4a05-8ad7-1c7afd594092