| Title |
Title
Channel Sequencing and Context Saving Using the ADC with Computation and Context Switching Module
|
|---|---|
| Name |
Name
TB3267
|
| Date |
Date
10/15/2020
|
| Description |
Description
The Analog-to-Digital Converter with Computation and Context Switching module allows the conversion of an analog input signal into either a 10-bit or 12-bit binary representation of that signal. The ADC uses analog inputs that are multiplexed into a single Sample-and-Hold (S/H) circuit. The output of the Sample-and-Hold circuit is connected to the input of the converter. The converter generates either a 10-bit or 12-bit binary result via successive approximation, and stores the conversion result into the ADC result registers. The ADC’s computation block provides hardware-driven computation features, such as averaging or low-pass filtering. The context switching block allows for up to four analog inputs to be sampled, converted, and have computation features performed automatically, without the need to reconfigure the ADC registers for each input.
|
| Description | Product |
Description |
|---|---|---|
|
PIC18F24Q71
Differential ADC, Integrated Op Amps
|
PIC18F24Q71 | Differential ADC, Integrated Op Amps |
|
PIC18F25Q71
Differential ADC, Integrated Op Amps
|
PIC18F25Q71 | Differential ADC, Integrated Op Amps |
|
PIC18F26Q71
Differential ADC, Integrated Op Amps
|
PIC18F26Q71 | Differential ADC, Integrated Op Amps |
|
PIC18F26Q83
Microcontroller Family with CAN
|
PIC18F26Q83 | Microcontroller Family with CAN |
|
PIC18F26Q84
Microcontroller Family with CAN FD
|
PIC18F26Q84 | Microcontroller Family with CAN FD |
|
PIC18F27Q83
Microcontroller Family with CAN
|
PIC18F27Q83 | Microcontroller Family with CAN |
|
PIC18F27Q84
Microcontroller family with CAN Flexible Data
|
PIC18F27Q84 | Microcontroller family with CAN Flexible Data |
|
PIC18F46Q83
Microcontroller Family with CAN
|
PIC18F46Q83 | Microcontroller Family with CAN |
|
PIC18F46Q84
Microcontroller Family with CAN Flexible Data
|
PIC18F46Q84 | Microcontroller Family with CAN Flexible Data |
|
PIC18F47Q83
Microcontroller Family with CAN
|
PIC18F47Q83 | Microcontroller Family with CAN |
|
PIC18F47Q84
Microcontroller Family with CAN Flexible Data
|
PIC18F47Q84 | Microcontroller Family with CAN Flexible Data |
|
PIC18F54Q71
Differential ADC, Integrated Op Amps
|
PIC18F54Q71 | Differential ADC, Integrated Op Amps |
|
PIC18F55Q71
Differential ADC, Integrated Op Amps
|
PIC18F55Q71 | Differential ADC, Integrated Op Amps |
|
PIC18F56Q71
Differential ADC, Integrated Op Amps
|
PIC18F56Q71 | Differential ADC, Integrated Op Amps |
|
PIC18F56Q83
Microcontroller Family with CAN
|
PIC18F56Q83 | Microcontroller Family with CAN |
|
PIC18F56Q84
Microcontroller Family with CAN Flexible Data
|
PIC18F56Q84 | Microcontroller Family with CAN Flexible Data |
|
PIC18F57Q83
Microcontroller Family with CAN
|
PIC18F57Q83 | Microcontroller Family with CAN |
|
PIC18F57Q84
Microcontroller Family with CAN Flexible Data
|
PIC18F57Q84 | Microcontroller Family with CAN Flexible Data |
Live Chat