| Title |
Title
In-Circuit Serial Programming of Calibration Parameters Using a PICmicro® Microcontroller
|
|---|---|
| Name |
Name
AN656
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Programming & Bootloaders /
In Circuit Serial Programming (ICSP)
|
| Product Categories |
Product Categories
8-bit MCU
|
| Description |
Description
Many embedded control applications, where sensor offsets, slopes and configuration information are measured and stored, require a calibration step. Traditionally, potentiometers or Serial EEPROM devices are used to set up and store this calibration information. This application note will show how to construct a programming jig that will receive calibration parameters from the application mid-range PICmicro? microcontrollers (MCU) and program this information into the application baseline PICmicro using the In-Circuit Serial Programming (ICSP?) protocol. This method uses the PIC16CXXX In-Circuit Serial Programming algorithm of the 14-bit core microcontrollers.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN656 Source Code - In-Circuit Serial Programming of Calibration Parameters Using a PICmicro® Microcontroller 10.5 KB 09/24/2021 | AN656 Source Code - In-Circuit Serial Programming of Calibration Parameters Using a PICmicro® Microcontroller | 09/24/2021 | 10.5 KB | Download |
Live Chat