We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN6186

Title
Title
Automotive Cold Crank/Load Dump Standards - Basic Introduction
Name
Name
AN6186
Date
Date
09/22/2025
Description
Description
Application Note

Silicon Products


Description
Product
Description
MCP16301
30V Non-Synchronous Buck Regulator
MCP16301 30V Non-Synchronous Buck Regulator
MCP16301H
36V Non-Synchronous Buck Regulator
MCP16301H 36V Non-Synchronous Buck Regulator
MCP16311
30V/1A PFM/PWM Synchronous Buck Regulator
MCP16311 30V/1A PFM/PWM Synchronous Buck Regulator
MCP16312
30V/1A PWM Synchronous Buck Regulator
MCP16312 30V/1A PWM Synchronous Buck Regulator
MCP16331
50V/1A, Non-Synchronous Buck Regulator
MCP16331 50V/1A, Non-Synchronous Buck Regulator
MCP16361
48V Input, 2.2MHz, PFM/PWM, Buck Regulator
MCP16361 48V Input, 2.2MHz, PFM/PWM, Buck Regulator
MCP16362
48V Input, 2.2MHz, Fixed PWM, Buck Regulator
MCP16362 48V Input, 2.2MHz, Fixed PWM, Buck Regulator
MCP16363
48V IN, 2.2MHz, PWM Dithering, Buck Regulator
MCP16363 48V IN, 2.2MHz, PWM Dithering, Buck Regulator
MCP16364
48V Input / 1A Output, 2.2MHz, PFM/PWM, Buck Regulator
MCP16364 48V Input / 1A Output, 2.2MHz, PFM/PWM, Buck Regulator
MCP16365
48V Input / 1A Output, 2.2MHz, Fixed PWM, Buck Regulator
MCP16365 48V Input / 1A Output, 2.2MHz, Fixed PWM, Buck Regulator
MCP16366
48V Input / 1A Output, 2.2MHz, PWM Dithering, Buck Regulator
MCP16366 48V Input / 1A Output, 2.2MHz, PWM Dithering, Buck Regulator
MCP16367
48V Input / 0.4A Output, 2.2MHz, PFM/PWM, Buck Regulator
MCP16367 48V Input / 0.4A Output, 2.2MHz, PFM/PWM, Buck Regulator
MCP16368
48V Input / 0.4A Output, 2.2MHz, Fixed PWM, Buck Regulator
MCP16368 48V Input / 0.4A Output, 2.2MHz, Fixed PWM, Buck Regulator
MCP16369
48V Input / 0.4A Output, 2.2MHz, PWM Dithering, Buck Regulator
MCP16369 48V Input / 0.4A Output, 2.2MHz, PWM Dithering, Buck Regulator
MIC28514
75V/5A DC-DC Switching Buck Regulator with External Soft Start
MIC28514 75V/5A DC-DC Switching Buck Regulator with External Soft Start
MIC28515
75V/5A DC-DC Switching Buck Regulator with Mode Select
MIC28515 75V/5A DC-DC Switching Buck Regulator with Mode Select
MIC28516
70V/8A DC-DC Regulator with Ext. Soft Start
MIC28516 70V/8A DC-DC Regulator with Ext. Soft Start
MIC28517
70V/8A DC-DC Regulator with Mode Select
MIC28517 70V/8A DC-DC Regulator with Mode Select

Live Chat

Need Help?

Privacy Policy