We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN2936

Title
Title
AN2936- USB-to-UART Bridging with Microchip USB7202, USB7250, USB7251, and USB7252 Hubs
Name
Name
AN2936
Date
Date
02/27/2019
Description
Description
The USB-to-UART Bridging feature of Microchip hubs provides system designers with expanded system control and potential BOM reductions. When using Microchip’s USB hubs, a separate USB-to-Universal-Asynchronous-Receiver-Transmitter (UART) device is no longer required and a downstream USB port is not lost as occurs when a standalone USB-to-UART device is implemented. This feature is available on the Microchip USB7202, USB7250, USB7251, and USB7252 hubs. Commands may be sent from the USB Host to the internal Hub Feature Controller (HFC) device in the Microchip hub to perform the following functions: Enable/Disable UART Interface Set UART Interface Baud Rate UART Write UART Read

Silicon Products


Description
Product
Description
USB7216
USB Type-C Gen2 SmartHub
USB7216 USB Type-C Gen2 SmartHub
USB7206
Gen2 Legacy Hub
USB7206 Gen2 Legacy Hub
USB7206C
6-Port SS+ / SS / HS USB Gen2 SmartHub
USB7206C 6-Port SS+ / SS / HS USB Gen2 SmartHub
USB7252C
4-Port SS+ / SS / HS USB Type-C Gen2 SmartHub
USB7252C 4-Port SS+ / SS / HS USB Type-C Gen2 SmartHub
USB7252
Gen2 USB-C® Hub
USB7252 Gen2 USB-C® Hub
USB7205C
5-Port SS+ / SS / HS USB Gen2 SmartHub
USB7205C 5-Port SS+ / SS / HS USB Gen2 SmartHub

Live Chat

Need Help?

Privacy Policy