We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1900

Title
Title
AN1900- Transformerless Applications of Microchip's Ethernet Controller, Switch and EtherCAT Controller
Name
Name
AN1900
Date
Date
06/24/2016
Description
Description
The Microchip LAN9250/LAN935x provides design solutions targeted to support next generation Ethernet switches and a 10/100 Industrial Ethernet MAC/PHY controller. The Ethernet switch products are divided into host bus and MII categories with the host bus version supporting a full featured Ethernet MAC residing behind the switch fabric. The non-host bus versions support various MII, RMII and Turbo MII options with 1 and 2 port options.

Silicon Products


Description
Product
Description
LAN9250
10/100 Base-T/TX Ethernet Controller with 8/16 Bit/SPI/SQI Interface
LAN9250 10/100 Base-T/TX Ethernet Controller with 8/16 Bit/SPI/SQI Interface
LAN9352
2-Port 10/100 Ethernet Switch with 16-Bit Non-PCI & SPI/SQI Interface
LAN9352 2-Port 10/100 Ethernet Switch with 16-Bit Non-PCI & SPI/SQI Interface
LAN9353
3-Port 10/100 Ethernet Switch with Dual RMII or Single MII/RMII/Turbo MII
LAN9353 3-Port 10/100 Ethernet Switch with Dual RMII or Single MII/RMII/Turbo MII
LAN9354
3-Port 10/100 Managed Ethernet Switch with RMII
LAN9354 3-Port 10/100 Managed Ethernet Switch with RMII
LAN9355
3-Port 10/100 Managed Ethernet Switch with Dual MII/RMII/Turbo MII
LAN9355 3-Port 10/100 Managed Ethernet Switch with Dual MII/RMII/Turbo MII

Live Chat

Need Help?

Privacy Policy