We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Releases the First IEEE 802.3bt Power over Ethernet to USB Type-C Power and Data Adapter

Enables extended installation reach of USB Type-C devices while supporting a variety of input PoE standards up to 90W and output power up to 60W


CHANDLER, Ariz., Mar. 2, 2021 — There are many consumer, enterprise and industrial devices today that have a USB Type-C® port as the only input power option. While USB-C® technology can offer high power and high data rate, it limits the range of the installation to a maximum of three meters from an AC outlet. As Power over Ethernet (PoE) becomes more prevalent and a more convenient solution to provide power over a standard Ethernet cable, it is the most practical solution to provide both power and data up to 100 meters. While most adapters on the market provide only power, they provide only limited power up to 25W. Microchip Technology Inc. (Nasdaq: MCHP) today announced a PoE to USB-C adapter with the highest power capability that converts both power and data while offering up to 60W USB output power via an Ethernet cable supported by PoE infrastructure.

The adapter (part number PD-USB-DP60) can accept up to 90W of PoE and convert it to 60W output over USB-C that will power most cameras, laptops, tablets and other devices using USB-C for input power. This adapter simplifies installation by reducing dependency on AC infrastructure. Without the dependency of an AC outlet, there is no longer a range limitation of three meters and power can be delivered over 100 meters. This adapter also enhances the remote power management capabilities of the USB-C power device. The remote power reset capability, provided by the PoE source, allows power cycling via web interface or Simple Network Management Protocol (SNMP) to reset the device, rather than having to manually unplug and restart at the location of the equipment.  

Microchip’s PoE to USB-C adapter can connect to a variety of PoE sources with various standards deployed. It supports newer IEEE 802.3af/at/bt standards as well as legacy PoE standards. Having a versatile adapter is crucial due to the many different implementations of PoE already installed.

“This new device is ideal for easily deploying USB-C devices and providing them long-range power and data connectivity,” said Iris Shuker, director of Microchip's PoE business unit. “The adapters are built using Microchip’s USB power delivery ICs and PoE chipsets and are a perfect pairing with our latest PoE injectors and midspans.”

Having the capability of converting 90W input to 60W output enables devices requiring higher power charging to make use of PoE that could not have done so before. The adapter can be paired with Microchip’s cost-effective single-port and multi-port (up to 24) PoE injectors/midspans and switches that comply with IEEE 802.3af/at/bt industry standards and provide up to 90W power per port. If a lower power is needed to power the USB-C device, IEEE802.3af (15.4W) or IEEE802.3at (30W) PoE sources can be used.

Microchip also offers key integrated circuit solutions that enable the PoE to USB-C adapter, including the PD70xxx family of PoE ICs and the LAN7800 USB-to-Ethernet bridge. Functionality is enabled by Microchip’s Power Delivery Software Framework (PSF), an open-source Power Delivery (PD) stack that runs on the UPD301C PD controller and provides full PD 3.0 capability and customization for Microchip’s PD controllers, microcontrollers and USB hubs.

Pricing and Availability

The PoE to USB-C adapter is available now for $100.00 each. For additional information, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s website. To purchase products mentioned here visit our purchasing portal or contact a Microchip authorized distributor. 

Resources

High-res images available through Flickr or editorial contact (feel free to publish):

·Application image: www.flickr.com/photos/microchiptechnology/50923083512/sizes/l/

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company solutions serve more than 120,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

                                                                                                                                       ###

Editorial Contact:

Editorial Contact:

Brian Thorsen

480-792-7182        

brian.thorsen@microchip.com  

Reader Inquiries:

1-888-624-7435

Live Chat

Need Help?

Privacy Policy