We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Low-Voltage 64 Megabit Serial Quad I/O™ SuperFlash® Memory from Microchip Improves Power Consumption in Battery-Powered Devices

SST26WF064C Memory Device Outputs Data on Both Edges of the Clock


CHANDLER, Ariz., Sept. 5, 2017 — A new 1.8V Serial Quad I/O™ SuperFlash® memory device is now available from Microchip Technology Inc. (NASDAQ: MCHP). The SST26WF064C, a low-voltage 64 megabit device, combines Dual Transfer Rate (DTR) with proprietary SuperFlash NOR Flash technology, making it ideal for wireless and battery-powered applications. DTR gives customers the ability to output data on both edges of the clock, which reduces overall data access time and power consumption. SuperFlash technology also reduces power consumption by providing the industry’s fastest erase times. Typical chip erase time for the SST26WF064C is between 35 and 50 milliseconds (ms), whereas competitive Flash devices take more than 30 seconds to erase. To learn more about the SST26WF064C memory device.

“Microchip continues to invest in and introduce memory products based on SuperFlash technology,” said Randy Drwinga, vice president of Microchip’s Memory Products business unit. “The SST26WF064C is our highest-density low-voltage device to date and, along with other products, we will continue to offer them for the long product life cycles of our automotive, industrial and medical customers.”

The SST26WF064C also comes with a hardware-controlled reset functionality enabling a robust device reset. Most serial Flash devices in the market do not support a hardware reset function due to pin count limitations on the package. With this Microchip device, customers have the option to reconfigure the HOLD# pin for this reset function.

Operating at frequencies reaching 104 MHz, the device enables minimum latency execute-in-place (XIP) capability without the need for code shadowing on Static Random Access Memory (SRAM). The new device utilizes a 4-bit multiplexed I/O serial interface to boost performance while maintaining the compact form factor of standard serial Flash devices. The SST26WF064C also supports full command-set compatibility to the traditional Serial Peripheral Interface (SPI) protocol.

Microchip’s high-performance SuperFlash technology also means the device is based on a proprietary split-gate Flash memory cell, giving additional capabilities such as high endurance cycling of up to 100,000 erase/write cycles, data retention of over 100 years and the industry’s fastest erase times.

Development Support

Developers can begin designing with the SST26WF064C Flash memory today using Verilog and IBIS models as well as device drivers.

Pricing and Availability

The SST26WF064C is offered in a variety of package options including an 8-contact WDFN (6 mm x 5 mm), 8-lead SOIJ (5.28 mm), 16-lead SOIC (7.50 mm) and 24-ball TBGA (8 mm x 6 mm). Devices are available today in volume production starting at $2.05 each in 10,000 unit quantities.

For additional information, contact any Microchip sales representative or authorized worldwide distributor. To purchase products mentioned in this press release, go to Microchip’s easy-to-use online sales channel microchipDIRECT or contact one of Microchip’s authorized distribution partners.

Note: The Microchip name and logo, the Microchip logo and SuperFlash are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. Serial Quad I/O is a trademark of Microchip Technology Inc. in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:
1-888-624-7435