We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Industry’s First Seven-Port USB 3.1 Gen1 SmartHub IC for USB Type-C™ Now Available from Microchip

USB58xx and USB59xx Devices Integrate a 2:1 Multiplexer to Support Reversible Connection of USB Type-C


CHANDLER, Ariz., Nov. 3, 2016 — A next-generation hub integrated circuit (IC) for USB Type-C™ applications supporting seven ports is now available from Microchip Technology Inc. (NASDAQ: MCHP), a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions. The USB58xx and USB59xx next-generation families of SmartHubs are the first seven-port USB 3.1 Gen1 hub ICs available in the market today and offer customers simpler designs and cost savings over previous solutions. These families of hub ICs offer manufacturers multiple direct interfaces to USB Type-C connectors for enabling 5 Gbps USB data rates in a single integrated circuit.

The USB58xx and USB59xx families are ideal for applications such as monitors, docking stations, digital televisions, set-top boxes and computing peripherals. These applications benefit from the expanded number of external USB 3.1 Gen1 ports available for data connections within a single, monolithic device. Having a hub IC that supports seven ports avoids the power and cost problem of tiering two four-port devices to provide sufficient downstream ports for end customer applications. A single chip results in a simpler design, cost savings and reduced component footprint. In addition, Microchip’s proprietary SmartHub technology can further reduce bill of materials (BOM) cost by enabling I/O bridging and FlexConnect for expanded USB hub functionality without adding any additional components. 

Microchip enables multiple, direct USB Type-C connections through integrated 2:1 multiplexers which support the reversible connection feature of the USB Type-C connector. In addition, the devices can expand beyond seven ports through PortSplitting, which allows embedded applications to only use the interface needed for their internal USB connection.  Each device also has built-in Billboard support for notifying users when an unsupported device has been connected in a USB Power Delivery application. In addition, the USB58xx and USB59xx families are supported by Microchip’s USBCheck, a free engineering service for reviewing schematics and layout designs.

“With the introduction of these two product families, Microchip continues to be a leader in the USB hubs and computing markets,” said Mitch Obolsky, vice president of Microchip’s USB and Networking Group. “There are no devices currently on the market that can compete with the features and functionality of these SmartHub ICs. We are confident these two families will meet the needs of our customers developing products with USB-C connections.”

The product families support a range of solutions based on the application requirements for USB Type-C interfaces.  The USB59xx family supports direct upstream interface of USB Type-C, while the USB58xx provides support for legacy, non-USB Type-C interfaces.   Both families support legacy battery charging including BC1.2, Apple® devices and many non-standard devices available in the market today. 

Pricing and Availability

The USB58xx and USB59xx families are available for sampling and volume production now. The USB58xx family features four devices in 100-pin QFN packages, starting at $4.50 in 10,000 unit quantities. The USB59xx family features three devices also in 100-pin QFN packages, starting at $4.75 in 10,000 unit quantities.  Both families are available in industrial and automotive grades.  

For additional information, contact any Microchip sales representative or authorized worldwide distributor.  To purchase products mentioned in this press release, go to microchipDIRECT or contact one of Microchip’s authorized distribution partners.

Note: The Microchip name and logo and the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip Technology website.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:
1-888-624-7435

Live Chat

Need Help?

Privacy Policy