We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Precision Voltage Reference IC Provides Very-Low Drift for Extended-Temperature Automotive Applications

New device completes Microchip’s family of Vref products providing increased reliability and AEC-Q100 qualification


CHANDLER, Ariz., Oct.7, 2021 – Extended-temperature-range voltage reference ICs for automotive and industrial applications require low drift, high reliability and high performance. Microchip Technology Inc. (Nasdaq: MCHP) announced today the release of a high-precision voltage reference (Vref) IC that meets these needs at a cost-effective price. The new MCP1502 is an AEC-Q100 Grade 1 (-40°C to +125°C operating temperature range) automotive-qualified Vref with a maximum temperature coefficient of 7ppm/°C.

“Microchip looked at the top four aspects that customers were requesting in a Vref and made a product that combines high reliability, small package size and high performance at a very cost-effective price,” said Fanie Duvenhage, vice president of Microchip’s mixed-signal and linear devices business unit. “This combination of features at this price is unmatched by competitors, especially when you add our experience in serving customers in the automotive and aerospace industries who require robust products for harsh environments.”

The MCP1502 is based on the already-proven MCP1501 Vref architecture, which has been in the market for more than five years. Packaged in a small six-lead SOT-23, the MCP1502 is an ideal choice for a wide variety of industrial, automotive and aerospace applications that require a high level of reliability. Microchip’s MCP150x (MCP1501 and MCP1502) devices are perfect companions to Microchip’s families of microcontrollers, ADCs and DACs, offering multiple voltage options for creating total system solutions that are suitable for a wide variety of applications that require stable, accurate and repeatable data conversion. The MCP1502 is available in most popular voltage level options from 1V to 4V, with pricing starting at $1.09.

For additional information, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s website. To purchase products mentioned here, click to order now or contact a Microchip authorized distributor.

Resources

Application image: https://www.flickr.com/photos/microchiptechnology/51479901801/

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company solutions serve more than 120,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

                                                                                                ###

Note: The Microchip name and logo and the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

Editorial Contact:

Jessica Goble
480-792-7200
jessica.goble@microchip.com

Reader Inquiries:

1-888-624-7435

Live Chat

Need Help?

Privacy Policy